(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Balance for Drum Lift

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DSB1S

  • Product Type
    Suspended Clamp for Drums
  • Basic Working Load(t)
    1
  • L(mm)
    675
  • Mass(kg)
    6
  • l1(mm)
    615
  • l2(mm)
    445
  • T(mm)
    100
  • Amount Of Content
    1 unit
Part Number
DSB1S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,018.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 unit

Basic Specifications

  • Product Type
    Suspended Clamp for Drums
  • Basic Working Load(t)
    1
  • L(mm)
    675
  • Mass(kg)
    6
  • l1(mm)
    615
  • l2(mm)
    445
  • T(mm)
    100
  • Amount Of Content
    1 unit

Product Description

[Features]
· It has two hanging rings. (l1 and l2)
[Applications]
· Dedicated Scales for Drum Lift Clamp (DLC0.5)

Specifications of DSB1S

  • Product Type
    Suspended Clamp for Drums
  • Basic Working Load(t)
    1
  • L(mm)
    675
  • Mass(kg)
    6
  • l1(mm)
    615
  • l2(mm)
    445
  • T(mm)
    100
  • Amount Of Content
    1 unit
Part Number
DSB1S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,018.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1