(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SVC0.5H |
SVC1H |
SVC1WH |
SVC2H |
SVC3H |
SVC3WH |
SVC5H |
SVC5WH |
SVC7H |
SVC7WH |
SVC10H |
SVC10WH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Minimum Clamp Width (mm) |
Maximum Clamp Width (mm) |
h1 (mm) |
Mass (kg) |
B (mm) |
b1 (mm) |
b2 (mm) |
D1 (mm) |
D2 (mm) |
T1 (mm) |
T2 (mm) |
t (mm) |
L(MAX) (mm) |
H (mm) |
h2 (mm) |
h3 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,204.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 0.5 | 0 | 19 | 80 | 3 | 131 | 36 | 26 | 36 | 64 | 67 | 49 | 12 | 250 | 158 | 60 | 36 | 1 unit | ||
฿ 9,556.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 14 Day(s) | 1 | 0 | 25 | 90 | 6 | 152 | 42 | 32 | 48 | 85 | 81 | 59 | 16 | 310 | 185 | 69 | 45 | 1 unit | ||
฿ 22,321.66 ฿ 13,035.85 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 1 | 0 | 40 | 104 | 6.2 | 165 | 43 | 44 | 48 | 85 | 68 | 53 | 16 | 360 | 225 | 70 | 45 | 1 unit | ||
฿ 14,152.00 ฿ 13,152.87 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 3 Day(s) | 2 | 0 | 30 | 100 | 10.5 | 172 | 48 | 39 | 60 | 106 | 97 | 71 | 18 | 375 | 210 | 77 | 47 | 1 unit | ||
฿ 22,219.00 ฿ 17,608.56 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 3 | 0 | 35 | 105 | 12.5 | 182 | 51 | 42 | 66 | 117 | 102 | 75 | 20 | 405 | 225 | 81 | 47 | 1 unit | ||
฿ 24,380.00 ฿ 19,323.59 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 3 | 25 | 60 | 123 | 15 | 212 | 56 | 67 | 66 | 117 | 102 | 75 | 20 | 432 | 253 | 99 | 65 | 1 unit | ||
฿ 27,025.00 ฿ 23,644.17 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 5 | 0 | 40 | 120 | 21.5 | 220 | 65.5 | 49.5 | 84 | 148 | 122 | 92 | 22 | 455 | 260 | 95 | 49 | 1 unit | ||
฿ 30,098.00 ฿ 27,070.14 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 5 | 25 | 65 | 141 | 25 | 245 | 65.5 | 74.5 | 84 | 148 | 122 | 92 | 22 | 485 | 285 | 116 | 70 | 1 unit | ||
฿ 72,456.33 ฿ 48,270.41 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 7 | 10 | 70 | 195 | 43 | 340 | 100 | 75 | 60 | 120 | 149 | 95 | 25 | 615 | 402 | 145 | 80 | 1 unit | ||
฿ 77,152.85 ฿ 51,484.10 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 7 | 30 | 90 | 195 | 45 | 360 | 100 | 95 | 60 | 120 | 149 | 95 | 25 | 615 | 402 | 145 | 80 | 1 unit | ||
฿ 89,069.23 ฿ 55,303.08 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 10 | 20 | 80 | 205 | 56 | 360 | 100 | 85 | 65 | 130 | 177 | 116 | 32 | 645 | 412 | 145 | 80 | 1 unit | ||
฿ 94,075.69 ฿ 54,037.08 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 10 | 40 | 100 | 205 | 60 | 380 | 100 | 105 | 65 | 130 | 177 | 116 | 32 | 645 | 412 | 145 | 80 | 1 unit |
[Features]
· Toughness and durability are retained by using a special steel alloy that has been die forged and then subjected to an optimal level of heat treatment for the main body, etc.
(Models other than SVC0.5H/SVC1H/SVC2H/SVC3H have a welded structure of high tensile strength steel.)
· Clamps for 7 t and 10 t have open locking pin.
· Spring Type Fastening Lock Mechanism
· Standard clamp for vertical suspension of steel plate
Part Number |
---|
SVC0.5H |
SVC1H |
SVC1WH |
SVC2H |
SVC3H |
SVC3WH |
SVC5H |
SVC5WH |
SVC7H |
SVC7WH |
SVC10H |
SVC10WH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Minimum Clamp Width (mm) |
Maximum Clamp Width (mm) |
h1 (mm) |
Mass (kg) |
B (mm) |
b1 (mm) |
b2 (mm) |
D1 (mm) |
D2 (mm) |
T1 (mm) |
T2 (mm) |
t (mm) |
L(MAX) (mm) |
H (mm) |
h2 (mm) |
h3 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,204.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 0.5 | 0 | 19 | 80 | 3 | 131 | 36 | 26 | 36 | 64 | 67 | 49 | 12 | 250 | 158 | 60 | 36 | 1 unit | ||
฿ 9,556.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 14 Day(s) | 1 | 0 | 25 | 90 | 6 | 152 | 42 | 32 | 48 | 85 | 81 | 59 | 16 | 310 | 185 | 69 | 45 | 1 unit | ||
฿ 22,321.66 ฿ 13,035.85 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 1 | 0 | 40 | 104 | 6.2 | 165 | 43 | 44 | 48 | 85 | 68 | 53 | 16 | 360 | 225 | 70 | 45 | 1 unit | ||
฿ 14,152.00 ฿ 13,152.87 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 3 Day(s) | 2 | 0 | 30 | 100 | 10.5 | 172 | 48 | 39 | 60 | 106 | 97 | 71 | 18 | 375 | 210 | 77 | 47 | 1 unit | ||
฿ 22,219.00 ฿ 17,608.56 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 3 | 0 | 35 | 105 | 12.5 | 182 | 51 | 42 | 66 | 117 | 102 | 75 | 20 | 405 | 225 | 81 | 47 | 1 unit | ||
฿ 24,380.00 ฿ 19,323.59 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 3 | 25 | 60 | 123 | 15 | 212 | 56 | 67 | 66 | 117 | 102 | 75 | 20 | 432 | 253 | 99 | 65 | 1 unit | ||
฿ 27,025.00 ฿ 23,644.17 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 5 | 0 | 40 | 120 | 21.5 | 220 | 65.5 | 49.5 | 84 | 148 | 122 | 92 | 22 | 455 | 260 | 95 | 49 | 1 unit | ||
฿ 30,098.00 ฿ 27,070.14 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 4 Day(s) | 5 | 25 | 65 | 141 | 25 | 245 | 65.5 | 74.5 | 84 | 148 | 122 | 92 | 22 | 485 | 285 | 116 | 70 | 1 unit | ||
฿ 72,456.33 ฿ 48,270.41 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 7 | 10 | 70 | 195 | 43 | 340 | 100 | 75 | 60 | 120 | 149 | 95 | 25 | 615 | 402 | 145 | 80 | 1 unit | ||
฿ 77,152.85 ฿ 51,484.10 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 7 | 30 | 90 | 195 | 45 | 360 | 100 | 95 | 60 | 120 | 149 | 95 | 25 | 615 | 402 | 145 | 80 | 1 unit | ||
฿ 89,069.23 ฿ 55,303.08 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 10 | 20 | 80 | 205 | 56 | 360 | 100 | 85 | 65 | 130 | 177 | 116 | 32 | 645 | 412 | 145 | 80 | 1 unit | ||
฿ 94,075.69 ฿ 54,037.08 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 20 Day(s) | 10 | 40 | 100 | 205 | 60 | 380 | 100 | 105 | 65 | 130 | 177 | 116 | 32 | 645 | 412 | 145 | 80 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?