(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical hanging clamp (with lock lever and remote operation lever) (SVC3L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • For safety reasons, always hoist with two or more anchors.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SVC0.5L
SVC1L SALE
SVC2L SALE
SVC3L SALE
SVC5L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
B
(mm)
b1
(mm)
b2
(mm)
D1
(mm)
D2
(mm)
T1
(mm)
T2
(mm)
T3
(mm)
t
(mm)
L(MAX)
(mm)
H
(mm)
h2
(mm)
h3
(mm)
Amount Of Content

฿ 10,437.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 0.5 19 80 3 131 36 26 36 64 89 67 49 12 250 158 60 36 1 unit

฿ 13,847.00

฿ 12,452.61

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 25 90 6 152 42 32 48 85 113 81 59 16 310 185 69 45 1 unit

฿ 18,752.00

฿ 16,946.18

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 2 30 100 10.5 172 48 39 60 106 130 97 71 18 375 210 77 47 1 unit

฿ 26,293.00

฿ 23,955.55

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 3 35 105 12.5 182 51 42 66 117 141 102 75 20 405 225 81 47 1 unit

฿ 35,253.00

฿ 33,042.64

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 5 40 120 21.5 220 65 50 84 148 157 122 92 22 455 260 95 49 1 unit

Basic Specifications

  • Product Type
    Vertical Suspension Clamp
  • Minimum Clamp Width(mm)
    0
  • Specifications
    Remote control releasing mechanism, tightening lock mechanism, releasing lock mechanism
  • Accessory
    Rope for remote control
  • Amount Of Content
    1 unit

Product Description

[Features]
· The spring type fastening lock mechanism ensures that the clamp grips securely even with no load.
· Comes with release mechanism incorporating remote control lever to enable aerial rope detachment.
(SVC5L has a welded structure of high tensile strength steel.)
[Applications]
· A clamp for the upright hanging of steel plates

Part Number
SVC0.5L
SVC1L SALE
SVC2L SALE
SVC3L SALE
SVC5L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
B
(mm)
b1
(mm)
b2
(mm)
D1
(mm)
D2
(mm)
T1
(mm)
T2
(mm)
T3
(mm)
t
(mm)
L(MAX)
(mm)
H
(mm)
h2
(mm)
h3
(mm)
Amount Of Content

฿ 10,437.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 0.5 19 80 3 131 36 26 36 64 89 67 49 12 250 158 60 36 1 unit

฿ 13,847.00

฿ 12,452.61

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 1 25 90 6 152 42 32 48 85 113 81 59 16 310 185 69 45 1 unit

฿ 18,752.00

฿ 16,946.18

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 2 30 100 10.5 172 48 39 60 106 130 97 71 18 375 210 77 47 1 unit

฿ 26,293.00

฿ 23,955.55

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 3 35 105 12.5 182 51 42 66 117 141 102 75 20 405 225 81 47 1 unit

฿ 35,253.00

฿ 33,042.64

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 5 40 120 21.5 220 65 50 84 148 157 122 92 22 455 260 95 49 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1