(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical hanging clamp (with release stopper) (SVC1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • For safety reasons, always hoist with two or more anchors.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SVC0.5
SVC1
SVC2 SALE
SVC3 SALE
SVC5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
B
(mm)
b1
(mm)
b2
(mm)
D1
(mm)
D2
(mm)
T1
(mm)
T2
(mm)
t
(mm)
L(MAX)
(mm)
H
(mm)
h2
(mm)
h3
(mm)
Amount Of Content

฿ 6,476.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 14 Day(s) 0.5 19 85 1.6 108 29 22 35 54 45 31 9 210 138 54 33 1 unit

฿ 8,185.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 1 25 101 3.2 126 35 28 46 72 58 42 12 265 165 62 38 1 unit

฿ 11,649.00

฿ 10,633.21

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 2 32 120 6 152 43 35 61 96 72 56 16 330 200 73 45 1 unit

฿ 15,827.00

฿ 14,250.63

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 3 38 135 9 168 47 41 74 116 84 66 19 385 225 81 48 1 unit

฿ 36,467.00

฿ 32,980.75

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 5 50 162 18 212 59 54 92 146 101 81 25 485 276 99 61 1 unit

Basic Specifications

  • Product Type
    Vertical Suspension Clamp
  • Minimum Clamp Width(mm)
    0
  • Specifications
    Stopper type tightening mechanism, releasing lock mechanism
  • Amount Of Content
    1 unit

Product Description

A clamp for the upright hanging of steel plates (lightweight/compact type).
[Features]
· All important parts are protected inside the body so there is no protrusion and the product can be handled easily.
· The stopper allows simple installation while keeping the cam open, and since it cannot be lifted as long as the stopper is not unset, safety checks are easy.

Part Number
SVC0.5
SVC1
SVC2 SALE
SVC3 SALE
SVC5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
B
(mm)
b1
(mm)
b2
(mm)
D1
(mm)
D2
(mm)
T1
(mm)
T2
(mm)
t
(mm)
L(MAX)
(mm)
H
(mm)
h2
(mm)
h3
(mm)
Amount Of Content

฿ 6,476.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 14 Day(s) 0.5 19 85 1.6 108 29 22 35 54 45 31 9 210 138 54 33 1 unit

฿ 8,185.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 3 Day(s) 1 25 101 3.2 126 35 28 46 72 58 42 12 265 165 62 38 1 unit

฿ 11,649.00

฿ 10,633.21

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 2 32 120 6 152 43 35 61 96 72 56 16 330 200 73 45 1 unit

฿ 15,827.00

฿ 14,250.63

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 3 38 135 9 168 47 41 74 116 84 66 19 385 225 81 48 1 unit

฿ 36,467.00

฿ 32,980.75

VERTICAL LIFTING CLAMPS 1 Piece(s) 4 Day(s) 5 50 162 18 212 59 54 92 146 101 81 25 485 276 99 61 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1