(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SLH2S |
SLH3S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
L1 (mm) |
L2 (mm) |
Mass (kg) |
H1 (mm) |
H6 (mm) |
T3 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,535.00 |
HOOKS | 1 Piece(s) | 12 Day(s) | 2 | 166 | 75 | 4.2 | 402 | 30 | 29 | 1 unit | ||
฿ 7,610.00 |
HOOKS | 1 Piece(s) | 12 Day(s) | 3 | 169 | 78 | 4.5 | 405 | 33 | 31 | 1 unit |
[Features]
· Includes a swivel eye that enables smooth unwinding of wire rope, etc. and prevents rotation of iron plating etc.
[Applications]
· For laying and removing iron planking
· Can be used as safety hook for direct hosting operations
Part Number |
---|
SLH2S |
SLH3S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
L1 (mm) |
L2 (mm) |
Mass (kg) |
H1 (mm) |
H6 (mm) |
T3 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,535.00 |
HOOKS | 1 Piece(s) | 12 Day(s) | 2 | 166 | 75 | 4.2 | 402 | 30 | 29 | 1 unit | ||
฿ 7,610.00 |
HOOKS | 1 Piece(s) | 12 Day(s) | 3 | 169 | 78 | 4.5 | 405 | 33 | 31 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?