(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

hanging hook HHC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • For safety reasons, always hoist with four or more anchors with ropes connecting opposite corners. Always hoist shaped steel, pipes, etc. with anchor connected to both ends.
  • From :
    ฿ 4,240.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
HHC0.5
HHC1
HHC2
HHC3
HHC5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
A
(mm)
B
(mm)
D
(mm)
H
(mm)
L
(mm)
L2
(mm)
S
(mm)
W
(mm)
b
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Thickness
(mm)
Features Clamp Range
(mm)
S.P. (Distance between Safety Points)
(mm)
Amount Of Content

฿ 4,240.00

HOOKS 1 Piece(s) 1 Day(s) 0.5 121 27 - - 152 - 30 63 42 - - 1.1 58 - - 111 1 pc.

฿ 5,911.47

HOOKS 1 Piece(s) 1 Day(s) 1 144 33 - - 178 - 40 80 47 - - 2.1 65 - - 126 1 pc.

฿ 8,321.58

HOOKS 1 Piece(s) 12 Day(s) 2 182 42 - - 223 - 54 105 58 - - 4.5 80 - - 154 1 pc.

฿ 13,470.33

HOOKS 1 Piece(s) 1 Day(s) 3 - - 65 264 215 68 - - - 4967521014267 368-3699 7.8 - The unit is equipped with a safety-check point that allows easy safety check MAX.95 - 1 pc.

฿ 27,124.00

฿ 21,498.48

HOOKS 1 Piece(s) 4 Day(s) 5 - - 85 342 279 90 - - - 4967521014304 368-3711 16.5 - The unit is equipped with a safety-check point that allows easy safety check MAX.125 - 1 pc.

Basic Specifications

  • Product Type
    Hook
  • Amount Of Content
    1 pc.

Product Description

For suspending and carrying various steel materials.
[Features]
· Roller head protects wire ropes from being damaged.
· Designed for easy insertion in narrow gaps by finishing the tip part sharp.
· Landing spot is set somewhat outwards for easy removal.

Part Number
HHC0.5
HHC1
HHC2
HHC3
HHC5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
A
(mm)
B
(mm)
D
(mm)
H
(mm)
L
(mm)
L2
(mm)
S
(mm)
W
(mm)
b
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Thickness
(mm)
Features Clamp Range
(mm)
S.P. (Distance between Safety Points)
(mm)
Amount Of Content

฿ 4,240.00

HOOKS 1 Piece(s) 1 Day(s) 0.5 121 27 - - 152 - 30 63 42 - - 1.1 58 - - 111 1 pc.

฿ 5,911.47

HOOKS 1 Piece(s) 1 Day(s) 1 144 33 - - 178 - 40 80 47 - - 2.1 65 - - 126 1 pc.

฿ 8,321.58

HOOKS 1 Piece(s) 12 Day(s) 2 182 42 - - 223 - 54 105 58 - - 4.5 80 - - 154 1 pc.

฿ 13,470.33

HOOKS 1 Piece(s) 1 Day(s) 3 - - 65 264 215 68 - - - 4967521014267 368-3699 7.8 - The unit is equipped with a safety-check point that allows easy safety check MAX.95 - 1 pc.

฿ 27,124.00

฿ 21,498.48

HOOKS 1 Piece(s) 4 Day(s) 5 - - 85 342 279 90 - - - 4967521014304 368-3711 16.5 - The unit is equipped with a safety-check point that allows easy safety check MAX.125 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sets a head as roller type and protects wire rope damage.

Usage

●For lifting and transporting all kinds of steel materials.

Specification

●Easy safety check, with safety confirmation point on the body

Materials

●Special Steel

Warning

●Please do not use above the specified capacity or more.
●Be sure to use at least 2 units or more.