1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

petit level (Part Number)

MEASURING TOOLS

petit level
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,225.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact level with an emphasis on portability.
· Allows use in narrow spots where leveling instruments previously could not be used.
· A spirit level with high sensitivity which can be used for installation of general machinery and equipment despite its compactness.
· With adjustment screws that can adjust the level.

 
Part Number
AF100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,225.00

฿ 22,580.00

MEASURING TOOLS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 110 Magnet NA
Height(mm) 29 Thickness(mm) 27 Color Silver
Sensitivity(mm/m) 0.05 Mass(kg) 0.28 Supplement It has adjustment screws that can adjust the level.

Please check the type/dimensions/specifications of the part AF100 in the petit level series.