1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Level (Starlet Type)

OBK MEASURING TOOLS

Adjustable Level (Starlet Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,255.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for assembling, installing, and centering machines in general machining. Bubble is clearly visible, and the product is lightweight and convenient to carry around.

 
Part Number
AF152 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,255.00

฿ 19,404.00

OBK MEASURING TOOLS 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 150 Magnet NA
Height(mm) 64 Thickness(mm) 40 Color Gray
Nominal(mm) 150 Sensitivity(mm/m) 0.1 Mass(kg) 0.9

Please check the type/dimensions/specifications of the part AF152 in the Adjustable Level (Starlet Type) series.