1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Flat Level (JIS B7510 A Class)

Precision Flat Level (JIS B7510 A Class)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 52,267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A Grade A product, displaying the JIS symbol, for use in precision inspections.
· The main bubble tube has a bubble chamber in which the bubble length can be adjusted.
· The bottom surface has a V groove and can also measure cylindrical objects.
· A heat nonconductor board is equipped on both sides of the main body.

 
Part Number
AC151SALE
AC152SALE
AC153SALE
AC202SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Nominal
(mm)
Sensitivity
(mm/m)
Mass
(kg)

฿ 61,310.00

฿ 49,048.00

MEASURING TOOLS 1 Piece(s) 12 Day(s) 150441500.021

฿ 57,418.00

฿ 45,934.40

OBK MEASURING TOOLS 1 Piece(s) 20 Day(s) 150441500.051

฿ 52,267.00

฿ 41,813.60

OBK MEASURING TOOLS 1 Piece(s) 20 Day(s) 150441500.11

฿ 56,108.00

฿ 44,886.40

OBK MEASURING TOOLS 1 Piece(s) 20 Day(s) 200462000.051.4

Loading...

  1. 1

Basic Information

Product Type Level gauge Magnet NA Thickness(mm) 42
Color Silver