1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

I-shaped Straight Edge Grade A

I-shaped Straight Edge Grade A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 134,569.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high precision straight edge which can be used for inspections of flatness, straightness, parallelism, etc.
· Use for installing precision apparatus, etc., as well, in conjunction with a precision level (30-50 mm level width).
· Quenched product (quenched hardness of 60 Hs or greater)

 
Part Number
RSHW-1000Y
RSHW-1500Y
RSHW-2000Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Height
(mm)
Straightness
(mm)
Mass
(kg)

฿ 134,569.89

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 100080±0.00613

฿ 206,075.98

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 1500100±0.00830

฿ 339,775.73

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 2000120±0.01045

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Width(mm) 50