1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flat Square D-shaped Flat Square JIS Grade 2 (JIS B7526 Standard Product)

Flat Square D-shaped Flat Square JIS Grade 2 (JIS B7526 Standard Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,825.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a non-quenched product with an accuracy of JIS standard Grade 2. To be used for right angle measuring. Used for measuring right angles of jig tools, right angles by mounting jig tools, or right angles of products.

Part Number
FB101
FB102
FB104
FB105
FB107
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Base Width
(mm)
Thickness
(mm)
Perpendicularity
(μm)
Mass
(kg)

฿ 1,825.48

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 7550183±270.1

฿ 1,997.45

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 10070204±300.1

฿ 2,703.29

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 150100255±350.2

฿ 3,074.05

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 200130256±400.35

฿ 4,615.66

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 300200306±500.6

Loading...

  1. 1
 

Basic Information

Product Type Flat set square Angle(°) 90 Class JIS Grade 2