1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

A-shaped Square with Stand JIS Grade 2 (JIS B7526 Standard Product)

A-shaped Square with Stand JIS Grade 2 (JIS B7526 Standard Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,349.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a non-quenched product with an accuracy of JIS standard Grade 2.
· To be used for measuring right angles of jig tools, right angles by mounting jig tools, or right angles of products.
· The short piece is thick, allowing measurement in stable conditions.
· The long side and the short side are bonded together rigidly by a special method.

Part Number
FD101
FD102
FD104
FD105
FD107
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Base Width
(mm)
Perpendicularity
(μm)
Mass
(kg)

฿ 1,349.44

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 755010±270.1

฿ 1,475.98

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 1007012±300.15

฿ 1,828.90

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 15010018±350.35

฿ 2,228.32

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 20013022±400.7

฿ 3,561.02

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 30020027±501.6

Loading...

  1. 1
 

Basic Information

Product Type Square With Stand Angle(°) 90 Class JIS Grade 2