1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Upright Dial Gauge

Upright Dial Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,364.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for dimensional inspection of precision parts, thickness measurement of experimental samples, rubber, leather, cloth and plastic products.
· Since the table can be moved vertically, it is easy to set up the objects to be measured.
· We manufacture various products such as rubber, leather, urethane, film, etc. using a constant pressure thickness measuring weight assembly method conforming to JIS standards

 
Part Number
R1-A
R1-B
R1-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Scale Interval / Minimum Display
(mm)
Scale type Measuring Range
(mm)
Indication Error
(µm)
Measuring Force (or Less)
(N)
Valid Measuring Range
(mm)
Total Body Height of Device
(mm)
Mounting Gauge

฿ 18,970.85

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 1.1 ~ 50.001Barrel scale2±71.51019125F-RE

฿ 13,364.22

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 6 ~ 200.01Balance scale10±151.425190107F-RE

฿ 16,184.42

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 6 ~ 200.01Balance scale20±22220210207F-PL

Loading...

  1. 1

Basic Information

Use Dial Gauge Stand Display Method Dial Measurement Element Diameter(mm) 5
Measurement Depth(mm) 55 Diameter of Measurement Stand(mm) 40 Features It is suitable for checking the dimensions of precision parts, measuring thickness of experimental samples, rubber, leather, cloth and plastic products. Since the table can be moved up and down, it is easy to set up the objects to be measured. We manufacture various products such as rubber, leather, urethane foam, film, etc. using a Constant Pressure Thickness Measuring Weight Assembly Method conforming to JIS standard.