1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, Dial Thickness Gauge (0.001 mm Type)

Dial Gauge, Dial Thickness Gauge (0.001 mm Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,987.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thickness gauge with scale intervals of 0.001 mm.
· Ideal for measuring the thickness of precise small objects, films, special fabrics, etc.
· Available with two measurement ranges, 0 to 1 mm or 0 to 5 mm

 
Part Number
G-6
G-6C
G-7C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Indication Error
(µm)

฿ 10,897.21

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0 ~ 10–1±5

฿ 6,987.48

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0 ~ 10–1±5

฿ 8,779.30

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 1.1 ~ 50–5±10

Loading...

  1. 1

Basic Information

Use Thickness Type Display Method Dial Scale Interval / Minimum Display(mm) 0.001
Scale type Barrel scale Measuring depth(mm) 20 Measurement Element Diameter(mm) 5
Gauge head parallelism(µm) 3 Measuring Force (or Less)(N) 1.8 Specifications Measurement Probe / Anvil φ5 Flat
Features A thickness gauge with scale intervals of 0.001 mm. Ideal for measuring the thickness of precise small objects, films, special fabrics, etc. Two types of measurement ranges are available: 0-1 mm and 0-5 mm.