1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Magnetic/Non-Energization New Pic-Test (U Series)

Non-Magnetic/Non-Energization New Pic-Test (U Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,160.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Gauge heads and pointers are non-magnetic, so they are not affected by magnetic environments.
· The use of ceramic stems achieves non-conductivity, allowing use in electric discharge machines, etc.
· Easy to read light blue scale.
· Select from 0.01 mm, 0.002 mm, or 0.001 mm types.
· The gauge damage prevention probe is provided on all models.
· By adopting a balancing needle, errors due to difference in posture (gauge mounting direction) are minimized.
· Improved abrasion resistance with a probe with a ruby ball.

 
Part Number
PCN-1AU
PCN-1BU
PCN-1LU
PCN-2BU
PCN-2U
PCN-5U
PCN-6U
PCN-SU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScale Interval / Minimum Display
(mm)
Measuring Range
(mm)
Detailed Type Scale Specification [Accuracy (µm)] Wide range bound accuracy [Accuracy (µm)] Adjacent Error
(µm)
[Accuracy (µm)] Return Error
(µm)
Specifications

฿ 5,160.60

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) -0.010.5Vertical No Clutch Type0-25-0553· No-clutch type · Equipped with measurement probe XN1A-2R

฿ 5,160.60

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) -0.010.8Vertical No Clutch Type0-40-0853· No-clutch type · Equipped with measurement probe XN1B-2R

฿ 6,339.02

MEASURING TOOL 1 Piece(s) 45 Day(s) 100.011Vertical No Clutch Type0-50-01054· No-clutch type · Equipped with measurement probe XN1L-2R

฿ 6,275.03

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) -0.0020.2Vertical No Clutch Type0-100-0322· No-clutch type · Equipped with measurement probe XN2B-2R

฿ 6,072.41

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) -0.0020.28Vertical No Clutch Type0-140-0322· No-clutch type · Equipped with measurement probe XN2-2R

฿ 5,421.11

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) -0.010.5Vertical, non-clutch type0-25-0553· No-clutch type · Equipped with measurement probe XN1A-2R

฿ 6,000.05

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) -0.0020.28Vertical, non-clutch type0-140-0322· No-clutch type · Equipped with measurement probe XN2-2R

฿ 6,289.51

OZS MEASURING TOOL 1 Piece(s) Same day 100.0010.14Vertical No Clutch Type0-70-0322· No-clutch type · High precision · Equipped with measurement probe XNS-2R

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1
Scale type Balance scale Measuring Force (or Less)(N) 0.3 Features Because the probe and pointer are nonmagnetic, they are not easily affected by magnetic environments. The use of ceramic stems achieves non-conductivity, which allows them to be used in electric discharge machines, etc. The pale blue scale indicators are easy to read. Indicators can be selected from 0.01 mm/0.002 mm/0.001 mm types. Gauge breakage prevention probes are attached to all instrument types. Adoption of balancing needles keeps errors due to posture differences (gauge mounting direction) as small as possible. Resistance to wear is improved via the adoption of measuring probes with ruby spheres. (φ2 standard types only)