1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pointer Less than One Rotation New Pick Test (Z Series)

Pointer Less than One Rotation New Pick Test (Z Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,756.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Miniature bearings are used in the fulcrum portion of the gauge heads to realize excellent durability and sensitivity.
· Bearing jewel used in all bearings provides outstanding indicating sensitivity.
· An O-ring is used for the rotating part of the external frame, providing reinforced oil resistance.
· It has a measurement probe and a groove to prevent gauge damage, so even if force is applied in a horizontal direction, the probe will break at the grooved point, and the gauge body is protected.
· Because it is a no-clutch type, an auto-reverse rotation operating method is adopted so that the indicating needle always rotates clockwise, whether movement is forward or backward.
· By adopting a balancing needle, errors due to difference in posture (gauge mounting direction) are minimized.

 
Part Number
PCN-1BZA
PCN-1BZB
PCN-1LZA
PCN-1LZB
PCN-2ZA
PCN-2ZB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale Interval / Minimum Display
(mm)
Measuring Range
(mm)
[Accuracy (µm)] Wide range bound accuracy [Accuracy (µm)] Adjacent Error
(µm)
[Accuracy (µm)] Return Error
(µm)
Moving Amount
(mm)
Specifications

฿ 3,756.70

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.010.68530.7· No-clutch type · Equipped with measurement probe XN1B-2

฿ 3,756.70

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.010.68530.7· No-clutch type · Equipped with measurement probe XN1B-2

฿ 4,562.37

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.010.810540.9· No-clutch type · Equipped with measurement probe XN1L-2

฿ 4,562.37

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.010.810540.9· No-clutch type · Equipped with measurement probe XN1L-2

฿ 4,562.37

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.0020.23220.24· No-clutch type · High precision · Equipped with measurement probe XN2-2

฿ 4,562.37

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.0020.23220.24· No-clutch type · High precision · Equipped with measurement probe XN2-2

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1
Scale type Balance scale Measuring Force (or Less)(N) 0.3 Features Miniature bearings are used for the bearings in the fulcrum portion of the measuring probe to thus realize high durability and high sensitivity. The use of shaft stone in all bearings provides superior indicating sensitivity. O-rings are used in outer frame rotating parts to reinforce oil resistance. Comes with a measuring probe with a gauge breakage preventing groove so that the measuring probe breaks at the groove even when lateral force is applied, thus protecting the gauge body. Because it is a no-clutch type, an auto-reverse rotation operating method is adopted so that the indicating needle always rotates clockwise, whether movement is forward or backward. Adoption of balancing needles keeps errors due to posture differences (gauge mounting direction) as small as possible.