1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pic Test for Low Pressure (E Series)

Pic Test for Low Pressure (E Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,910.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lever-type dial gauge with super low pressure measuring force (0.05 N / 0.1 N).
· No-clutch type (PCN) and switching lever type (PC) are available as a selection of 0.01 mm or 0.002 mm options.
· Uses a green scale plate that is easy on the eyes.
· Highly sensitive, enabling measurement at low measurement power.
· The gauge damage prevention probe is provided on all models.
· By adopting a balancing needle, errors due to difference in posture (gauge mounting direction) are minimized.
· Try it out if you are having trouble with errors due to the effects of measuring force

 
Part Number
PC-1AE
PC-1BE
PC-1LE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale Specification [Accuracy (µm)] Wide range bound accuracy [Accuracy (µm)] Return Error
(µm)
Specifications

฿ 3,910.14

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.50-25-053Switch lever type with measuring force 0.1 N and probe XP1A-2

฿ 3,910.14

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.80-40-083Switch lever type with measuring force 0.1 N and probe XP1B-2

฿ 4,846.07

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 10-50-0104Switch lever type with measuring force 0.1 N and probe XP1L-2

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1
Scale Interval / Minimum Display(mm) 0.01 Scale type Balance scale [Accuracy (µm)] Adjacent Error(µm) 5
Measuring Force (or Less)(N) 0.1 Features A lever type dial gauge with super low pressure (0.05 N, 0.1 N) measurement capability. Can be selected from 0.01 mm and 0.002 mm lever switching types (PC). Uses an easy-to-read green dial plate. Realizes high sensitivity with low measurement capability. Gauge breakage prevention stickers are attached to all equipment types. Use of balancing needles reduces errors due to posture differences (gauge mounting direction) as much as possible.