1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pictest (Double Sided Type, W Series)

OZS MEASURING TOOL

Pictest (Double Sided Type, W Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,511.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A double-sided lever type dial gauge that is very useful for work piece centering measurement. It is provided with a gauge damage prevention measurement probe. By adopting a balancing needle, errors due to difference in posture (gauge mounting direction) are minimized.

 
Part Number
PC-1BW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,511.60

OZS MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1
Scale Interval / Minimum Display(mm) 0.01 Scale type Balance scale Measuring Range(mm) 0.8
Scale Specification 0-40-0 [Accuracy (µm)] Wide range bound accuracy 8 [Accuracy (µm)] Adjacent Error(µm) 5
[Accuracy (µm)] Return Error(µm) 4 Measuring Force (or Less)(N) 0.4 Specifications Switch lever type with probe XP1B-2
Features A double-sided lever type dial gauge that is very useful for work piece centering measurement. Equipped with gauge head for damage protection. By adopting balancing needle, errors by difference in posture (gauge mounting direction) minimized.

Please check the type/dimensions/specifications of the part PC-1BW in the Pictest (Double Sided Type, W Series) series.