1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Type Stylus

Lever Type Stylus
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,312.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lever length of 50 mm makes it suitable for deep measurement of holes. Holds back covers (with lug, etc.). Flat type (XS-2) is suitable as the probe of the dial gauge.

 
Part Number
XY-1
XY-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type

฿ 7,312.28

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) Lever Fixed Type

฿ 9,186.21

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) Lever Angle Adjustment Type

Loading...

  1. 1

Basic Information

Use Measurement Element Features Lever length of 50 mm makes it suitable for deep measurement of holes. Retains back cover (e.g. with ear cover). Flat type (XS - 2) is suitable for dial gauge stylus.