1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial comparator (PH-3 type)

Dial comparator (PH-3 type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,057.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A hardened plate with relief grooves is installed to the top surface of the base.
· The arm can be inserted and removed, enabling measurement at any position on the base board surface.

 
Part Number
MA102
MA103
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Post dimensions
(mm)
Mass
(kg)

฿ 22,057.45

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 120φ28XL2007

฿ 29,145.72

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 220φ28XL3007.5

Loading...

  1. 1

Basic Information

Application Dial Gauge Stand Display Method Dial Maximum Measurement Length (Range Selection)(mm) 101 or More
Scale type Continuous Scale Table surface dimensions(mm) L150XW115 Arm Size(mm) φ26XL170
Supplement Dial gauge is not included.