1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial comparator (PH-2 type)

OBK MEASURING TOOLS

Dial comparator (PH-2 type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,536.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Comes with 2 brackets. It is ideal for measuring pipes and other wall thickness. Has cast iron base.

 
Part Number
MA101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,536.70

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Application Dial Gauge Stand Display Method Dial Maximum Measurement Length (Range Selection)(mm) 101 or More
Scale type Continuous Scale Measuring Range(mm) 165 Base dimension(mm) L180XW200XT50
Post dimensions(mm) φ28XL220 Mass(kg) 6.5 Supplement Dial gauge is not included.

Please check the type/dimensions/specifications of the part MA101 in the Dial comparator (PH-2 type) series.