1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stone Dial Comparator

Stone Dial Comparator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42,250.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a fine motion mechanism that makes it easy to move a very small dial gauge.
· The base was manufactured using high quality black gabbro.
· Minimal secular change and temperature fluctuations, with excellent hardness and wear resistance.

 
Part Number
MB201
MB202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBase dimension
(mm)
Mass
(kg)

฿ 42,250.33

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) L150XW100XT505

฿ 50,963.39

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) L200XW150XT507.5

Loading...

  1. 1

Basic Information

Application Dial Gauge Stand Display Method Dial Maximum Measurement Length (Range Selection)(mm) 6~20
Scale type Balance Scale Measuring Range(mm) 13.5 Post dimensions(mm) φ28XL220
Features Secular change and temperature fluctuations are few, and it has excellent hardness and wear-resistance. Supplement Dial gauge is not included.