(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Twice the brightness of conventional lines: Line can be seen easily even in bright work spaces.
· Dust-proof and water-proof structure which can be used in dusty places and in sudden rain.
· With rotary fine adjustment mechanism: The main body rotates in the range of approx. 5°(approx. 500 mm at 5 m), enabling the use of precise reference lines for alignment.
· Uses a backlight bubble tube that is easily visible even in the dark.
· With tripod adapter for horizontal adjustment: Easy to rotate and allows fine horizontal adjustment when using the tripod.
· A groundbreaking Shinwa original adapter which can perform horizontal leveling without adjusting the tripod legs.
Part Number |
---|
77354 |
77355 |
77360 |
77361 |
77362 |
77388 |
77389 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Laser Irradiation Line | Mass (g) |
---|---|---|---|---|---|---|---|
฿ 14,841.68 | SWS LASER | 1 Piece(s) | 19 Day(s) | Vertical / Ceiling marking / Ground marking | Approximately 1,190 (including battery) | ||
฿ 23,794.00 | LASER | 1 Piece(s) | 91 Day(s) | Length / Width / Ceiling mark / Ground mark | Approximately 1,195 (including battery) | ||
฿ 27,255.00 | LASER | 1 Piece(s) | 91 Day(s) | Horizontal, vertical, steel square, marking | Approximately 1,200 (including battery) | ||
฿ 34,175.00 | LASER | 1 Piece(s) | 91 Day(s) | Horizontal, vertical, steel square, base line (x 2), marking | Approximately 1,210 (including battery) | ||
฿ 26,902.51 | SWS LASER | 1 Piece(s) | 19 Day(s) | Horizontal, vertical, steel square, base line (x 2), marking | Approximately 1,215 (including battery) | ||
฿ 9,733.01 | SWS LINE LASER | 1 Piece(s) | 12 Day(s) | Horizontal | Approximately 1,140 (including battery) | ||
฿ 12,909.24 | SWS LINE LASER | 1 Piece(s) | 19 Day(s) | Vertical / Ceiling marking / Ground marking | Approximately 1,150 (including battery) |
Loading...
Product Type | Microscope | Light Source | Visible Semiconductor Laser | Main Body Size(mm) | 128 diameter x 180 height (body section φ94) |
---|---|---|---|---|---|
Power Supply | AA Alkaline Batteries x 4 |
How can we improve?
How can we improve?