1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soil Acidity (pH) Meter

HAND TOOL

Soil Acidity (pH) Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· No battery is needed and operation is easy.
· Measurement is made simply by inserting into the soil for 1 minute.
· The part inserted into soil is conical and the sensor electrode and the soil readily adhere to each other, in addition to the wide area used, allowing high precision to be realized.
· Vertically inserted into soil so that the meter is horizontal and the needle movement is smooth

 
Part Number
72724
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,300.00

HAND TOOL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Soil acidity meter Measurement accuracy ±pH0.5 1 Scale(°C) 1
Measuring Range(pH) 4 to 7 Mass(g) 100 Main Body Size(mm) 160×47×47
Material Body: ABS resin Features ● The part inserted into soil is conical and the sensor electrode and the soil readily adhere to each other, in addition to the wide area used, allowing high precision to be realized ● Vertically inserted into soil so that the meter is horizontal and the needle movement is smooth Supplement * Since the bar-shaped temperature gauge is a completely submerged temperature gauge, the gauge shows the correct temperature when submerged to the measured temperature
Application As a guide for controlling the pH of the soil for gardening or vegetable cultivation

Please check the type/dimensions/specifications of the part 72724 in the Soil Acidity (pH) Meter series.