(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thermometer for measuring air temperature, water temperature, ground temperature, horticulture, cooking, etc.
[Features]
· The alcohol solution is easily visible and easily read.
· The mercury does not wet the inner wall of the glass tube.
· The high boiling point makes it suitable for high temperature measurement.
[Applications]
· Suitable for cooking. Includes a transparent protective case enabling use while in the case (H-3).
· Convenient for simultaneous measurement of ground/air temperature, water/air temperature, etc. Enables simultaneous measurement of ground+air temperature, water+air temperature, etc. (H-9).
· A temperature meter with a large, easily readable scale (H-10).
Part Number |
---|
72508 |
72510 |
72514 |
72547 |
72574 |
72577 |
72579 |
72581 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature Measuring Range (°C) | Type | Main Body Size (mm) | Liquid | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 143.59 | SWS1 THERMOMETER | 1 Piece(s) | 1 Day(s) | -20 to 105 | - | 300×6×6 | Red | 21 | ||
฿ 167.75 | THERMOMETER | 1 Piece(s) | 1 Day(s) | 0 to 200 | - | 300×6×6 | Red | 21 | ||
฿ 141.88 | SWS1 THERMOMETER | 1 Piece(s) | 1 Day(s) | 0 to 100 | - | 153×6×6 | Red | 11 | ||
฿ 167.75 | THERMOMETER | 1 Piece(s) | 19 Day(s) | 0 to 100 | - | 300×6×6 | Red | 21 | ||
฿ 143.43 | SWS HAND TOOL | 1 Piece(s) | 1 Day(s) | -30 to 50 | - | 300×6×6 | Red | 21 | ||
฿ 143.59 | SWS1 THERMOMETER | 1 Piece(s) | 1 Day(s) | -10 to 65 | - | 300×6×6 | Blue | 21 | ||
฿ 141.88 | SWS1 THERMOMETER | 1 Piece(s) | 1 Day(s) | -20 to 50 | - | 153×6×6 | Red | 11 | ||
฿ 461.87 | SWS HAND TOOL | 1 Piece(s) | 1 Day(s) | -10 to 50 | Comes with metal case | 347×15×9 | Red / Blue | 68 |
Loading...
Product Type | Thermometer | Accuracy (Temperature)(°C) | ±1 | 1 Scale(°C) | 1 |
---|---|---|---|---|---|
Application | For hot water bath of chocolate, temperature control of frying oil, to measure soil temperature, to measure chemical agent's temperature. |
How can we improve?
How can we improve?