(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Monkey Wrench (for Railroad)

Explosion-Proof Monkey Wrench (for Railroad)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 15,866.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AMCW-1145 SALE
AMCW-1146 SALE
AMCW-1147 SALE
AMCW-1148 SALE
AMCW-1149 SALE
AMCW-1150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)
Overall Length
(mm)
Mass
(G)

฿ 15,866.00

฿ 14,528.50

HAND TOOL 1 Piece(s) 1 Day(s) 38 200 670

฿ 19,130.00

฿ 17,855.94

HAND TOOL 1 Piece(s) 1 Day(s) 48 255 980

฿ 22,302.00

฿ 20,814.46

HAND TOOL 1 Piece(s) 1 Day(s) 58 305 1605

฿ 25,476.00

฿ 23,776.75

HAND TOOL 1 Piece(s) 1 Day(s) 70 380 2370

฿ 31,863.00

฿ 29,737.74

HAND TOOL 1 Piece(s) 1 Day(s) 80 460 3855

฿ 43,664.00

฿ 40,751.61

HAND TOOL 1 Piece(s) 1 Day(s) 105 540 5090

Basic Specifications

Product Description

[Features]
·4 in
·Optional side handle available
·With coupler plug 20PM, single-end open-end wrench 32 mm, hex key (width across flats 6Hex.)

Part Number
AMCW-1145 SALE
AMCW-1146 SALE
AMCW-1147 SALE
AMCW-1148 SALE
AMCW-1149 SALE
AMCW-1150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)
Overall Length
(mm)
Mass
(G)

฿ 15,866.00

฿ 14,528.50

HAND TOOL 1 Piece(s) 1 Day(s) 38 200 670

฿ 19,130.00

฿ 17,855.94

HAND TOOL 1 Piece(s) 1 Day(s) 48 255 980

฿ 22,302.00

฿ 20,814.46

HAND TOOL 1 Piece(s) 1 Day(s) 58 305 1605

฿ 25,476.00

฿ 23,776.75

HAND TOOL 1 Piece(s) 1 Day(s) 70 380 2370

฿ 31,863.00

฿ 29,737.74

HAND TOOL 1 Piece(s) 1 Day(s) 80 460 3855

฿ 43,664.00

฿ 40,751.61

HAND TOOL 1 Piece(s) 1 Day(s) 105 540 5090

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Corrosion-resistant.
●Used in petrochemical factories, refineries, smelters, ships, gas factories, chemical plants and other places where spark is prohibited.
●United States Accredited Institution FMRC certified.

Specification

●SPQ(piece):1

Materials

●Nickel Aluminum Copper Alloy