(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Drum Can Wrench

Explosion-Proof Drum Can Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of AMCW-56

  • Overall Length(mm)
    305
  • Mass(G)
    680
  • Approval Acquired
    FMRC (USA)
  • Features
    Supports 3/4-inch and 2-inch plugs
Part Number
AMCW-56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,815.00

AMO HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Overall Length(mm)
    305
  • Mass(G)
    680
  • Approval Acquired
    FMRC (USA)
  • Features
    Supports 3/4-inch and 2-inch plugs

Product Description

[Features]
·No load speed 11,000 rpm
[Applications]
·Angle grinder cut-off wheel

Specifications of AMCW-56

  • Overall Length(mm)
    305
  • Mass(G)
    680
  • Approval Acquired
    FMRC (USA)
  • Features
    Supports 3/4-inch and 2-inch plugs
Part Number
AMCW-56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,815.00

AMO HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1