(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Ratchet Wrench

Explosion-Proof Ratchet Wrench

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of AMCW-141R

  • Overall Length(mm)
    250
  • Mass(G)
    560
  • Approval Acquired
    FMRC (USA)
  • Insertion Angle(Inch)
    1/2
Part Number
AMCW-141R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,395.00

฿ 17,508.82

HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Overall Length(mm)
    250
  • Mass(G)
    560
  • Approval Acquired
    FMRC (USA)
  • Insertion Angle(Inch)
    1/2

Product Description

[Features]
·Highly elastic abrasive stone made of rubber, with both grinding and polishing properties
·Grinding wheel dedicated for Super Cut Impulse

Specifications of AMCW-141R

  • Overall Length(mm)
    250
  • Mass(G)
    560
  • Approval Acquired
    FMRC (USA)
  • Insertion Angle(Inch)
    1/2
Part Number
AMCW-141R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,395.00

฿ 17,508.82

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Corrosion-resistant.
●Use in petrochemical factories, ship factories, refineries, paint factories, aircraft maintenance factories and other places where spark is prohibited.
●United States Accredited Institution FMRC certified.

Specification

●Input Drive(mm):12.7
●Number of Teeth(sheet):12
●Total Length(mm):250
●SPQ(piece):1

Materials

●Nickel Aluminum Copper Alloy