(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Explosion-Proof Pliers (Round Nose)

Explosion-Proof Pliers (Round Nose)

You can add up to 6 items to the comparison list.

Loading...

Specifications of AMC8264

  • Overall Length(mm)
    160
  • Mass(G)
    110
  • Approval Acquired
    FMRC (USA)
  • Features
    With Handle
Part Number
AMC8264
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

AMO HAND TOOL 1 Piece(s) Quote

Basic Specifications

  • Overall Length(mm)
    160
  • Mass(G)
    110
  • Approval Acquired
    FMRC (USA)
  • Features
    With Handle

Product Description

[Features]
· Ampco explosion-proof pliers (round nose).
· Ideal for grabbing objects in a narrow space.
· Certified FMRC by the US National Accreditation Board.

Specifications of AMC8264

  • Overall Length(mm)
    160
  • Mass(G)
    110
  • Approval Acquired
    FMRC (USA)
  • Features
    With Handle
Part Number
AMC8264
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

AMO HAND TOOL 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1