(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Commercial Vacuum Cleaner, Dry Type, Light Duty, Dust Collection Capacity (L) 12/21

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,006.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CV-G1200 SALE
CV-G2100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust collection capacity
(L)
Height
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 20,006.00

฿ 13,900.17

CLEANERS(DRY TYPE) 1 Piece(s) 10 Day(s) 12 471 5700 381-6591 1 unit

฿ 26,043.00

฿ 18,092.07

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 21 598 6000 381-6605 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Maximum Vacuum Pressure(kPa)
    23.5
  • Maximum air flow(m3/min)
    2.1
  • Noise value(dB)
    71
  • Width(mm)
    335
  • Depth(mm)
    388
  • Features
    Lightweight type with a large handle.
  • Pipe inner diameter(mm)
    34.5
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1050
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lightweight type.
· Equipped with a large handle.
· Powerful suction and great dust collecting capacity.
[Applications]
· For factories, shops, or offices.

Part Number
CV-G1200 SALE
CV-G2100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust collection capacity
(L)
Height
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 20,006.00

฿ 13,900.17

CLEANERS(DRY TYPE) 1 Piece(s) 10 Day(s) 12 471 5700 381-6591 1 unit

฿ 26,043.00

฿ 18,092.07

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 21 598 6000 381-6605 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1