(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Vacuum Cleaner Dry Type Steel Plate Body Dust Collection Capacity (L) 13

Industrial Vacuum Cleaner Dry Type Steel Plate Body Dust Collection Capacity (L) 13

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CV-100S6

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Dust collection capacity(L)
    13
  • Maximum Vacuum Pressure(kPa)
    23.5
  • Maximum air flow(m3/min)
    2.2
  • Noise value(dB)
    62
  • Width(mm)
    387
  • Depth(mm)
    400
  • Height(mm)
    645
  • Mass(g)
    12000
  • Trusco Code
    298-4156
  • Features
    A body made of steel plating and featuring outstanding durability. Equipped with a high-speed dust removal device. A large-capacity cloth filter that does not clog easily. Equipped with a large, full perimeter bumper.
  • Pipe inner diameter(mm)
    34.5
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1050
  • Amount Of Content
    1 unit
Part Number
CV-100S6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 42,452.00

฿ 29,491.40

CLEANERS(DRY TYPE) 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Dust collection capacity(L)
    13
  • Maximum Vacuum Pressure(kPa)
    23.5
  • Maximum air flow(m3/min)
    2.2
  • Noise value(dB)
    62
  • Width(mm)
    387
  • Depth(mm)
    400
  • Height(mm)
    645
  • Mass(g)
    12000
  • Trusco Code
    298-4156
  • Features
    A body made of steel plating and featuring outstanding durability. Equipped with a high-speed dust removal device. A large-capacity cloth filter that does not clog easily. Equipped with a large, full perimeter bumper.
  • Pipe inner diameter(mm)
    34.5
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1050
  • Amount Of Content
    1 unit

Product Description

[Features]
· A body made of steel plating featuring outstanding durability.
· Equipped with a quick dust removal device with good dust removal performance.
· Large capacity cloth filter that does not clog easily.
· Equipped with a large, full perimeter bumper.

Specifications of CV-100S6

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Dust collection capacity(L)
    13
  • Maximum Vacuum Pressure(kPa)
    23.5
  • Maximum air flow(m3/min)
    2.2
  • Noise value(dB)
    62
  • Width(mm)
    387
  • Depth(mm)
    400
  • Height(mm)
    645
  • Mass(g)
    12000
  • Trusco Code
    298-4156
  • Features
    A body made of steel plating and featuring outstanding durability. Equipped with a high-speed dust removal device. A large-capacity cloth filter that does not clog easily. Equipped with a large, full perimeter bumper.
  • Pipe inner diameter(mm)
    34.5
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1050
  • Amount Of Content
    1 unit
Part Number
CV-100S6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 42,452.00

฿ 29,491.40

CLEANERS(DRY TYPE) 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1