(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Vacuum Cleaner Dry Type Steel Plate Body Dust Collection Capacity (L) 7

Industrial Vacuum Cleaner Dry Type Steel Plate Body Dust Collection Capacity (L) 7

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CV-95H2

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Dust collection capacity(L)
    7
  • Maximum Vacuum Pressure(kPa)
    23.5
  • Maximum air flow(m3/min)
    2.2
  • Noise value(dB)
    62
  • Width(mm)
    283
  • Depth(mm)
    330
  • Height(mm)
    416
  • Mass(g)
    6800
  • Trusco Code
    298-4148
  • Features
    A body made of steel plating and featuring outstanding durability. Compact design provides excellent maneuverability.
  • Pipe inner diameter(mm)
    34.5
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1050
  • Amount Of Content
    1 unit
Part Number
CV-95H2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,806.00

฿ 13,064.53

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Dust collection capacity(L)
    7
  • Maximum Vacuum Pressure(kPa)
    23.5
  • Maximum air flow(m3/min)
    2.2
  • Noise value(dB)
    62
  • Width(mm)
    283
  • Depth(mm)
    330
  • Height(mm)
    416
  • Mass(g)
    6800
  • Trusco Code
    298-4148
  • Features
    A body made of steel plating and featuring outstanding durability. Compact design provides excellent maneuverability.
  • Pipe inner diameter(mm)
    34.5
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1050
  • Amount Of Content
    1 unit

Product Description

[Features]
· A body made of steel plating featuring outstanding durability.
· A compact design with excellent maneuverability.

Specifications of CV-95H2

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Dust collection capacity(L)
    7
  • Maximum Vacuum Pressure(kPa)
    23.5
  • Maximum air flow(m3/min)
    2.2
  • Noise value(dB)
    62
  • Width(mm)
    283
  • Depth(mm)
    330
  • Height(mm)
    416
  • Mass(g)
    6800
  • Trusco Code
    298-4148
  • Features
    A body made of steel plating and featuring outstanding durability. Compact design provides excellent maneuverability.
  • Pipe inner diameter(mm)
    34.5
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1050
  • Amount Of Content
    1 unit
Part Number
CV-95H2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,806.00

฿ 13,064.53

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1