(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
CV-G95K |
CV-G95KNL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 21,495.00 ฿ 14,932.58 |
CLEANERS(DRY TYPE) | 1 Piece(s) | 12 Day(s) | 6800 | 303-5450 | 1 unit | ||
฿ 27,635.00 ฿ 13,740.12 |
CLEANERS(DRY TYPE) | 1 Piece(s) | 10 Day(s) | 7400 | 303-5468 | 1 unit |
[Features]
· "Nano-titanium/Alleroff antibacterial deodorizing filter" is used for clean and sanitary exhaust.
· A steel plate body.
· "2-way system" allows the use of both paper packs and cloth bags.
Part Number |
---|
CV-G95K |
CV-G95KNL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 21,495.00 ฿ 14,932.58 |
CLEANERS(DRY TYPE) | 1 Piece(s) | 12 Day(s) | 6800 | 303-5450 | 1 unit | ||
฿ 27,635.00 ฿ 13,740.12 |
CLEANERS(DRY TYPE) | 1 Piece(s) | 10 Day(s) | 7400 | 303-5468 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?