(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Vacuum Cleaner Dry Type Uses Paper or Cloth Bags Dust Collection Capacity (L) 7

Industrial Vacuum Cleaner Dry Type Uses Paper or Cloth Bags Dust Collection Capacity (L) 7

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,733.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CV-G1 SALE
CV-G2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Length
(m)
Accessory Mass
(g)
Trusco Code Amount Of Content

฿ 17,733.00

฿ 12,319.12

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 8 Paper Pack 5900 298-4121 1 unit

฿ 20,419.00

฿ 14,187.12

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 15 Cloth Pack 6600 298-4130 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Dust collection capacity(L)
    7
  • Maximum Vacuum Pressure(kPa)
    23.5
  • Maximum air flow(m3/min)
    2.2
  • Noise value(dB)
    58
  • Width(mm)
    330
  • Depth(mm)
    340
  • Height(mm)
    397
  • Features
    Compact and maneuverable vacuum cleaner. Uses "Crush-proof hose" that is light and bounces back even if you step on it. Both paper bags and cloth bags can be used. (Sold separately)
  • Pipe inner diameter(mm)
    34.5
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    1000
  • Amount Of Content
    1 unit

Product Description

[Features]
· A compact vacuum with excellent maneuverability.
· Lightweight and uses a "crush-proof hose" that bounces back even when stepped on.
· Both paper bags and cloth bags can be used. (Sold Separately)

Part Number
CV-G1 SALE
CV-G2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Length
(m)
Accessory Mass
(g)
Trusco Code Amount Of Content

฿ 17,733.00

฿ 12,319.12

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 8 Paper Pack 5900 298-4121 1 unit

฿ 20,419.00

฿ 14,187.12

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 15 Cloth Pack 6600 298-4130 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1