(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap Star【1-20 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 19.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STP-1010-50
STP-1060-50
STP-1060P
STP-1080-50
STP-1080P
STP-645-50
STP-645P
STP-660-50
STP-660P
STP-850-50
STP-850P
STP-870-50
STP-870P
TP-1010-50
TP-1060-50
TP-1060P
TP-1080-50
TP-1080P
TP-1260-50
TP-1270-50
TP-1290-50
TP-645-50
TP-645P
TP-660-50
TP-660P
TP-850-50
TP-850P
TP-870-50
TP-870P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Screw Nominal Screw Length
(mm)
Total Length
(mm)
Prepared Hole Diameter
(mm)
Embedding depth
(mm)
Attached Object Thickness
(mm)
Maximum Tensile Load
(KN)
Details Model Trusco Code Material Surface Processing Mass

฿ 138.34

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M10 25 100 9.5 45 1~25 11.9 Stainless Steel Type (box included) 405-7091 Stainless steel (SUS410) SUS-GUARD (SG) treatment 27.1g

฿ 96.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M10 20 60 9.5 45 1~ 5 11.9 Stainless Steel Type (box included) 361-0039 Stainless steel (SUS410) SUS-GUARD (SG) treatment 37.0g

฿ 1,442.58

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

12 Day(s) M10 20 60 9.5 45 1~ 5 11.9 Stainless Steel Type (pack included) 375-5291 Stainless steel (SUS410) SUS-GUARD (SG) treatment 441 g/pack

฿ 129.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M10 25 80 9.5 45 1~25 11.9 Stainless Steel Type (box included) 361-0047 Stainless steel (SUS410) SUS-GUARD (SG) treatment 43.0g

฿ 1,442.88

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) M10 25 80 9.5 45 1~25 11.9 Stainless Steel Type (pack included) 375-5304 Stainless steel (SUS410) SUS-GUARD (SG) treatment 443 g/pack

฿ 53.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 6 15 45 5.5 30 1~ 5 4.5 Stainless Steel Type (box included) 361-0055 Stainless steel (SUS410) SUS-GUARD (SG) treatment 10.6g

฿ 1,230.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

20 Pieces Per Package

14 Day(s) M 6 15 45 5.5 30 1~ 5 4.5 Stainless Steel Type (pack included) 375-5312 Stainless steel (SUS410) SUS-GUARD (SG) treatment 265 g/pack

฿ 69.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 6 20 60 5.5 30 1–20 4.5 Stainless Steel Type (box included) 361-0063 Stainless steel (SUS410) SUS-GUARD (SG) treatment 13.1g

฿ 1,230.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

12 Day(s) M 6 20 60 5.5 30 1–20 4.5 Stainless Steel Type (pack included) 375-5321 Stainless steel (SUS410) SUS-GUARD (SG) treatment 287 g/pack

฿ 69.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M 8 20 50 7.5 35 1~ 5 7.0 Stainless Steel Type (box included) 361-0071 Stainless steel (SUS410) SUS-GUARD (SG) treatment 21.2g

฿ 1,369.61

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

12 Day(s) M 8 20 50 7.5 35 1~ 5 7.0 Stainless Steel Type (pack included) 375-5339 Stainless steel (SUS410) SUS-GUARD (SG) treatment 437 g/pack

฿ 86.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 8 25 70 7.5 35 1–20 7.0 Stainless Steel Type (box included) 361-0080 Stainless steel (SUS410) SUS-GUARD (SG) treatment 27.1g

฿ 1,373.40

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

15 Pieces Per Package

12 Day(s) M 8 25 70 7.5 35 1–20 7.0 Stainless Steel Type (pack included) 375-5347 Stainless steel (SUS410) SUS-GUARD (SG) treatment 462 g/pack

฿ 63.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M10 25 100 9.5 50 1 to 45 11.9 Carbon-Steel Type (in Box) 405-7104 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 64.0g

฿ 45.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M10 20 60 9.5 45 1~ 5 11.9 Carbon-Steel Type (in Box) 361-0098 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 43.5g

฿ 841.63

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

10 Day(s) M10 20 60 9.5 45 1~ 5 11.9 Carbon-Steel Type (in Pack) 375-5355 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 494 g/pack

฿ 56.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M10 25 80 9.5 45 1~25 11.9 Carbon-Steel Type (in Box) 361-0101 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 53.4g

฿ 840.54

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

10 Day(s) M10 25 80 9.5 45 1~25 11.9 Carbon-Steel Type (in Pack) 375-5363 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 487 g/pack

฿ 53.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M12 20 60 11.0 40 1~ 7 10.0 Carbon-Steel Type (in Box) 408-5973 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 63.0g

฿ 61.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M12 25 70 11.0 50 1~ 7 17.4 Carbon-Steel Type (in Box) 395-0018 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 70.0g

฿ 74.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M12 30 90 11.0 50 1~27 17.4 Carbon-Steel Type (in Box) 395-0026 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 83.0g

฿ 19.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 6 15 45 5.5 30 1~ 5 4.5 Carbon-Steel Type (in Box) 361-0110 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 10.9g

฿ 806.92

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

20 Pieces Per Package

10 Day(s) M 6 15 45 5.5 30 1~ 5 4.5 Carbon-Steel Type (in Pack) 375-5371 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 270 g/pack

฿ 22.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 6 20 60 5.5 30 1–20 4.5 Carbon-Steel Type (in Box) 361-0128 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 13.4g

฿ 810.48

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

19 Day(s) M 6 20 60 5.5 30 1–20 4.5 Carbon-Steel Type (in Pack) 375-5380 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 293 g/pack

฿ 31.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 8 20 50 7.5 35 1~ 5 7.0 Carbon-Steel Type (in Box) 361-0136 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 21.6g

฿ 833.73

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

10 Day(s) M 8 20 50 7.5 35 1~ 5 7.0 Carbon-Steel Type (in Pack) 375-5398 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 443 g/pack

฿ 40.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 8 25 70 7.5 35 1–20 7.0 Carbon-Steel Type (in Box) 361-0144 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 27.8g

฿ 838.84

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

15 Pieces Per Package

19 Day(s) M 8 25 70 7.5 35 1–20 7.0 Carbon-Steel Type (in Pack) 375-5401 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 476 g/pack

Basic Specifications

  • Product Model
    Anchor
  • Recommended Impact Driver Maximum Torque(N·m)
    120
  • Recommended Impact Driver Rotation Speed(min-1(rev/min))
    0~2600
  • Recommended Impact Driver Number of Strikes(min-1(hit/min))
    0~3200
  • Recommended Impact Driver Voltage(V)
    12
  • Recommended Impact Driver Hexagonal Shaft Width Across Flats(mm)
    6.35
  • Features
    Easily carried out with an impact driver. Since complete withdrawal is possible after use, any trouble associated with forgetting to remove it can be avoided. The concrete has a structure which is difficult to split even with end work. No blows or strikes are necessary, and since there is little noise or shock, it is well suited for repair work.
  • Use
    Compatible Flooring Material: Concrete. Mounting for Rack, Bookshelf, Frame, etc. For mounting electrical material, air conditioning equipment, water heaters, etc.
Part Number
STP-1010-50
STP-1060-50
STP-1060P
STP-1080-50
STP-1080P
STP-645-50
STP-645P
STP-660-50
STP-660P
STP-850-50
STP-850P
STP-870-50
STP-870P
TP-1010-50
TP-1060-50
TP-1060P
TP-1080-50
TP-1080P
TP-1260-50
TP-1270-50
TP-1290-50
TP-645-50
TP-645P
TP-660-50
TP-660P
TP-850-50
TP-850P
TP-870-50
TP-870P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Screw Nominal Screw Length
(mm)
Total Length
(mm)
Prepared Hole Diameter
(mm)
Embedding depth
(mm)
Attached Object Thickness
(mm)
Maximum Tensile Load
(KN)
Details Model Trusco Code Material Surface Processing Mass

฿ 138.34

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M10 25 100 9.5 45 1~25 11.9 Stainless Steel Type (box included) 405-7091 Stainless steel (SUS410) SUS-GUARD (SG) treatment 27.1g

฿ 96.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M10 20 60 9.5 45 1~ 5 11.9 Stainless Steel Type (box included) 361-0039 Stainless steel (SUS410) SUS-GUARD (SG) treatment 37.0g

฿ 1,442.58

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

12 Day(s) M10 20 60 9.5 45 1~ 5 11.9 Stainless Steel Type (pack included) 375-5291 Stainless steel (SUS410) SUS-GUARD (SG) treatment 441 g/pack

฿ 129.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M10 25 80 9.5 45 1~25 11.9 Stainless Steel Type (box included) 361-0047 Stainless steel (SUS410) SUS-GUARD (SG) treatment 43.0g

฿ 1,442.88

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) M10 25 80 9.5 45 1~25 11.9 Stainless Steel Type (pack included) 375-5304 Stainless steel (SUS410) SUS-GUARD (SG) treatment 443 g/pack

฿ 53.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 6 15 45 5.5 30 1~ 5 4.5 Stainless Steel Type (box included) 361-0055 Stainless steel (SUS410) SUS-GUARD (SG) treatment 10.6g

฿ 1,230.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

20 Pieces Per Package

14 Day(s) M 6 15 45 5.5 30 1~ 5 4.5 Stainless Steel Type (pack included) 375-5312 Stainless steel (SUS410) SUS-GUARD (SG) treatment 265 g/pack

฿ 69.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 6 20 60 5.5 30 1–20 4.5 Stainless Steel Type (box included) 361-0063 Stainless steel (SUS410) SUS-GUARD (SG) treatment 13.1g

฿ 1,230.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

12 Day(s) M 6 20 60 5.5 30 1–20 4.5 Stainless Steel Type (pack included) 375-5321 Stainless steel (SUS410) SUS-GUARD (SG) treatment 287 g/pack

฿ 69.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M 8 20 50 7.5 35 1~ 5 7.0 Stainless Steel Type (box included) 361-0071 Stainless steel (SUS410) SUS-GUARD (SG) treatment 21.2g

฿ 1,369.61

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

12 Day(s) M 8 20 50 7.5 35 1~ 5 7.0 Stainless Steel Type (pack included) 375-5339 Stainless steel (SUS410) SUS-GUARD (SG) treatment 437 g/pack

฿ 86.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 8 25 70 7.5 35 1–20 7.0 Stainless Steel Type (box included) 361-0080 Stainless steel (SUS410) SUS-GUARD (SG) treatment 27.1g

฿ 1,373.40

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

15 Pieces Per Package

12 Day(s) M 8 25 70 7.5 35 1–20 7.0 Stainless Steel Type (pack included) 375-5347 Stainless steel (SUS410) SUS-GUARD (SG) treatment 462 g/pack

฿ 63.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M10 25 100 9.5 50 1 to 45 11.9 Carbon-Steel Type (in Box) 405-7104 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 64.0g

฿ 45.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M10 20 60 9.5 45 1~ 5 11.9 Carbon-Steel Type (in Box) 361-0098 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 43.5g

฿ 841.63

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

10 Day(s) M10 20 60 9.5 45 1~ 5 11.9 Carbon-Steel Type (in Pack) 375-5355 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 494 g/pack

฿ 56.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M10 25 80 9.5 45 1~25 11.9 Carbon-Steel Type (in Box) 361-0101 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 53.4g

฿ 840.54

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

10 Day(s) M10 25 80 9.5 45 1~25 11.9 Carbon-Steel Type (in Pack) 375-5363 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 487 g/pack

฿ 53.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M12 20 60 11.0 40 1~ 7 10.0 Carbon-Steel Type (in Box) 408-5973 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 63.0g

฿ 61.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M12 25 70 11.0 50 1~ 7 17.4 Carbon-Steel Type (in Box) 395-0018 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 70.0g

฿ 74.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 12 Day(s) M12 30 90 11.0 50 1~27 17.4 Carbon-Steel Type (in Box) 395-0026 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 83.0g

฿ 19.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 6 15 45 5.5 30 1~ 5 4.5 Carbon-Steel Type (in Box) 361-0110 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 10.9g

฿ 806.92

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

20 Pieces Per Package

10 Day(s) M 6 15 45 5.5 30 1~ 5 4.5 Carbon-Steel Type (in Pack) 375-5371 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 270 g/pack

฿ 22.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 6 20 60 5.5 30 1–20 4.5 Carbon-Steel Type (in Box) 361-0128 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 13.4g

฿ 810.48

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

19 Day(s) M 6 20 60 5.5 30 1–20 4.5 Carbon-Steel Type (in Pack) 375-5380 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 293 g/pack

฿ 31.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 8 20 50 7.5 35 1~ 5 7.0 Carbon-Steel Type (in Box) 361-0136 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 21.6g

฿ 833.73

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

10 Day(s) M 8 20 50 7.5 35 1~ 5 7.0 Carbon-Steel Type (in Pack) 375-5398 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 443 g/pack

฿ 40.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) - 1 Day(s) M 8 25 70 7.5 35 1–20 7.0 Carbon-Steel Type (in Box) 361-0144 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 27.8g

฿ 838.84

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

15 Pieces Per Package

19 Day(s) M 8 25 70 7.5 35 1–20 7.0 Carbon-Steel Type (in Pack) 375-5401 Carbon Steel Eco Elite Treatment (Hexavalent Chrome-free) 476 g/pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy construction with a screwdriver.
●Can be completely removed after use, prevents troubles due to removal omission.
●Structure which is hard to break concrete even at edge construction.
●Suitable for repair work since striking is not required and noi

Usage

●Compatible Floor Material: Concrete.
●For mounting racks, book storage, shelves etc.
●Installation of electrical materials, air conditioning equipment, water heaters, etc.

Specification

●Q'ty Per Pack(piece):50