(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Voltage Stabilizer

AC Voltage Stabilizer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 36,371.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ACE-1K-B SALE
ACE-1R-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Output Voltage
(V)
Specifications

฿ 36,371.86

฿ 31,243.43

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) Output: Fixed Type 100/115 Fixed Type

฿ 38,108.64

฿ 32,815.35

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) Output: Variable Type 10~110 Variable Type

Basic Specifications

  • Product Type
    Transformer
  • Supported voltages(V)
    Single-phase 100 V
  • Maximum Current(A)
    10
  • Width(mm)
    190
  • Depth(mm)
    260
  • Height(mm)
    190
  • Mass(g)
    12000
  • Features
    No waveform distortion in the regulated power supply applied to the autotransformer. Load cannot be selected. Good efficiency.
  • Use
    Stable voltage supply for various types of tests. Measuring instrument. Power supply for lighting. Inspection line.

Product Description

[Features]
· A stable power supply that uses an autotransformer, which prevents waveform distortion.
· Suitable for any load.
· Highly efficient.
[Applications]
· Stable voltage supply for various tests.
· Measuring instruments.
· Power supply for lighting.
· Inspection lines.

Part Number
ACE-1K-B SALE
ACE-1R-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Output Voltage
(V)
Specifications

฿ 36,371.86

฿ 31,243.43

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) Output: Fixed Type 100/115 Fixed Type

฿ 38,108.64

฿ 32,815.35

POWER TRANSFORMERS 1 Piece(s) 40 Day(s) Output: Variable Type 10~110 Variable Type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1