(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Slider (Stationary Type, with Voltmeter/Current Ammeter)

Bolt Slider (Stationary Type, with Voltmeter/Current Ammeter)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of MVS-1000

  • Product Type
    Transformer
  • Outlet Ratings(kVA)
    1
  • Supported voltages(V)
    Single-phase 100 V
  • Output Voltage(V)
    0~130
  • Maximum Current(A)
    10
  • Mass(g)
    8300
  • Features
    Voltmeter and ammeter are included. Compact design convenient for carrying. Output protection fuse included. Output switch included.
  • Use
    For conducting experiments in schools, research institutes, and factories. adjustment of power supply voltage or for adjusting the voltage of electric products to prevent low or excessive voltage.
  • Specifications
    Stationary type
Part Number
MVS-1000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,333.00

฿ 19,910.09

POWER TRANSFORMERS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Transformer
  • Outlet Ratings(kVA)
    1
  • Supported voltages(V)
    Single-phase 100 V
  • Output Voltage(V)
    0~130
  • Maximum Current(A)
    10
  • Mass(g)
    8300
  • Features
    Voltmeter and ammeter are included. Compact design convenient for carrying. Output protection fuse included. Output switch included.
  • Use
    For conducting experiments in schools, research institutes, and factories. adjustment of power supply voltage or for adjusting the voltage of electric products to prevent low or excessive voltage.
  • Specifications
    Stationary type

Product Description

[Features]
· Comes with a voltmeter and ammeter.
· A compact design for convenient carrying.
· Comes with an output protection fuse.
· Comes with an output switch.
[Applications]
· For tests at schools, laboratories or factories.
· Adjustment of power supply voltage and adjustment of excessive or insufficient voltage for electronic products.

Specifications of MVS-1000

  • Product Type
    Transformer
  • Outlet Ratings(kVA)
    1
  • Supported voltages(V)
    Single-phase 100 V
  • Output Voltage(V)
    0~130
  • Maximum Current(A)
    10
  • Mass(g)
    8300
  • Features
    Voltmeter and ammeter are included. Compact design convenient for carrying. Output protection fuse included. Output switch included.
  • Use
    For conducting experiments in schools, research institutes, and factories. adjustment of power supply voltage or for adjusting the voltage of electric products to prevent low or excessive voltage.
  • Specifications
    Stationary type
Part Number
MVS-1000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,333.00

฿ 19,910.09

POWER TRANSFORMERS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A voltage voltmeter and current ammeter are attached.
●Easy-to-carry as it is a compact design.
●Output protection fuse included.
●With output switch.

Usage

●For testing at schools, laboratories, factory.
●Adjust the power supply voltage pair and adjust the over voltage and under voltage of electric products.

Specification

●Input Voltage(V):100
●Output Voltage(V):0 to 130
●SPQ(piece):1
●Stationary Type

Warning

●When using for 4 or more consecutive hours, please use 70% or less of current capacity.
●For super-continuum(8 hours or more) use, please use 50% as a guide.
●Use of output 100V or more shall be allowed current x 100V ÷ output voltage.