1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Limber Hose Reel" (Spark-Proof Hose, Simple Hose Replacement Mechanism Type)

AIR REEL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • "Limber Hose Reel" (Spark-Proof Hose, Simple Hose Replacement Mechanism Type)
  • "Limber Hose Reel" (Spark-Proof Hose, Simple Hose Replacement Mechanism Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,583.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy hose replacement mechanism (fitting specification).
· Swing function can be used if necessary.
· Suitable for various assembly lines, maintenance plants, etc.
· For welding, cutting, and other environments where sparks are generated.

Features

●With an oscillating function as required. (left and right 30°)

Specification

●SPQ(piece):1
●Working Pressure: 1.4Pa

Materials

●Hose: Urethane(standard), Flame Retardant Vinyl Chloride(spark resistance)
Part Number
SHA-3BSZ SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,583.34

฿ 17,899.47

AIR REEL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Hose Inner Dia.(mm) 8 Hose Outer Diameter(mm) 12 Hose total length(m) 15
Mounting Primary Side 3/8 Male Mounting Secondary Side 3/8 Male Width(mm) 165
Depth(mm) 408 Height(mm) 384 Specifications Hanging Type / Wall Mounting Type
Working Pressure(Mpa) 1.4 Trusco Code 327-2133 Mass(g) 6900
Advantages Easy hose replacement mechanism (Fitting Specification). Swinging function can be included as necessary. Appropriate for various assembly lines, maintenance plants etc. It is for environment where sparks from welding or cutting are generated. Hose material Flame retardant vinyl chloride

Please check the type/dimensions/specifications of the part SHA-3BSZ in the "Limber Hose Reel" (Spark-Proof Hose, Simple Hose Replacement Mechanism Type) series.