1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Limber Hose Reel" (Spark-Proof Hose)

AIR REEL

"Limber Hose Reel" (Spark-Proof Hose)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 25,636.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a mounting base for simple attachment/detachment.
· Capable of supplying a large amount of air.
· Suitable for assembly of large heavy machinery, maintenance plants, etc.
· For welding, cutting, and other environments where sparks are generated.
· It is lightweight due to its resin-made body.
· Light pulling torque.
· Features three installation methods.
[Applications]
· Capable of supplying a large amount of air.
· For assembly of large heavy machinery, maintenance plants, etc.
· For welding, cutting, and other environments where sparks are generated.

Features

●We adopted the base that is easy to install and remove.
●For supplying large capacity air.
●Suitable such as for assembly of large and heavy equipment and maintenance factory, and so on.
●For the environment where sparks such as welding and cutting occ

Specification

●Hose Inner Diameter x Outer Diameter(mm):11 x 16
●Total Hose Length(m):15
●Primary Mounting Side:1/2 Nipple
●Secondary Mounting Side:1/2 Female
●W x D x H(mm):380 x 247 x 430
●SPQ(piece):1
●Working Pressure: 1.4Pa
●3 Types of installation method (hanging, wall mounting, floor mounting)

Materials

●Hose: Urethane(standard), Flame Retardant Vinyl Chloride (spark resistance)
Part Number
SHR-40PAS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,636.67

฿ 24,652.22

AIR REEL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Hose Inner Dia.(mm) 11 Hose Outer Diameter(mm) 16 Hose total length(m) 15
Mounting Primary Side 1/2 Nipple Mounting Secondary Side 1/2 Female Width(mm) 256
Depth(mm) 430 Height(mm) 380 Specifications Spark resistant hose inner diameter 11 mm. 3 types of installation methods (suspension, wall mounting, floor mounting).
Working Pressure(Mpa) 1.4 Trusco Code 327-2141 Mass(g) 9900
Advantages Features a mounting base that allows an easy attachment and detachment. Capable of supplying a large amount of air. Ideal for assembly of large heavy machinery, or maintenance plant. Suitable for an environment in which sparks are generated from welding or machining. Hose material Flame retardant vinyl chloride

Please check the type/dimensions/specifications of the part SHR-40PAS in the "Limber Hose Reel" (Spark-Proof Hose) series.