1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hose Reel

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Hose Reel
  • Air Hose Reel
  • Air Hose Reel
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,395.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Easy hose replacement mechanism (fitting specifications).
·Equipped with a swing function to meet your needs.
·It is for supplying air when using pneumatic tools.
·Suitable for various assembly lines, maintenance factories, etc.

Specification

●Working Pressure: 1.4Pa

Materials

●Hose: Urethane(standard), Flame Retardant Vinyl Chloride(spark resistance)
Part Number
SHR-20ZSALE
SHR-31ZSALE
SHR-35ZSALE
SHR-40PSALE
SHS-210A
SHS-213A
SHS-306A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose Inner Dia.
(mm)
Hose Outer Diameter
(mm)
Hose total length
(m)
Mounting Primary Side Mounting Secondary Side Width
(mm)
Depth
(mm)
Height
(mm)
Specifications Trusco Code JAN code Weight (g) Material 1 Materials 2 Hose primary side overall length (m) Hose Outlet Overall Length (m) Mass
(g)
Advantages

฿ 27,792.24

฿ 20,808.05

AIR REEL 1 Piece(s) 1 Day(s) 6.510203/8 Male1/4 Female384173408Hanging Type / Wall Mounting Type374-1460------7200Easy hose replacement mechanism (Fitting Specification). Swinging function can be included as necessary. Used for supplying air when pneumatic tool is used. Appropriate for various assembly lines, maintenance plants etc.

฿ 17,063.34

฿ 13,285.52

AIR REEL 1 Piece(s) 1 Day(s) 812103/8 Male3/8 Female384173408Hanging Type / Wall Mounting Type327-2095------6400Easy hose replacement mechanism (Fitting Specification). Swinging function can be included as necessary. Used for supplying air when pneumatic tool is used. Appropriate for various assembly lines, maintenance plants etc.

฿ 22,056.89

฿ 17,122.76

AIR REEL 1 Piece(s) 1 Day(s) 812153/8 Male3/8 Female384173408Hanging Type / Wall Mounting Type327-2109------6800Easy hose replacement mechanism (Fitting Specification). Swinging function can be included as necessary. Used for supplying air when pneumatic tool is used. Appropriate for various assembly lines, maintenance plants etc.

฿ 31,880.30

฿ 23,683.87

AIR REEL 1 Piece(s) 1 Day(s) 1116151/2 Nipple1/2 Female380247430Hanging Type / Wall Mounting Type374-1478------9400Easy hose replacement mechanism (Fitting Specification). Swinging function can be included as necessary. Used for supplying air when pneumatic tool is used. Appropriate for various assembly lines, maintenance plants etc.

฿ 10,395.00

AIR REEL 1 Piece(s) 10 Day(s) 6.510101/4 Male1/4 Female290152314Hanging Type / Wall Mounting Type365-8988------3500Easy hose replacement mechanism (Fitting Specification). Swinging function can be included as necessary. Used for supplying air when pneumatic tool is used. Appropriate for various assembly lines, maintenance plants etc.

฿ 16,064.54

SKL AIR REEL 1 Piece(s) 6 Day(s) --131/4 Male1/4 Female290152314-818-918745712551326633800Hose: UrethaneMain body cover: Resin0.813--

฿ 10,692.00

AIR REEL 1 Piece(s) 10 Day(s) 81263/8 Male3/8 Female290152314Hanging Type / Wall Mounting Type365-9003------3500Easy hose replacement mechanism (Fitting Specification). Swinging function can be included as necessary. Used for supplying air when pneumatic tool is used. Appropriate for various assembly lines, maintenance plants etc.

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Working Pressure(Mpa) 1.4 Hose material Urethane