1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Rivet Tool

AIR RIVETERS

Pneumatic Rivet Tool
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 50,078.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Vertical type, most suitable for vertical riveting.
· Super-light and easy to handle. It is ideal for work from above to below in production line work.

Features

●Since it is the vertical type, optimum for vertical riveting.
●Lightest tool to handle. Optimum for work from top to bottom in the assembly line operation.

Specification

●Total Length(mm):355
●Jaw Used:PRG402-8A
●SPQ(piece):1
●Required Air Pressure: 0.5 to 0.6MPa
Part Number
PL1500I SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50,078.34

฿ 37,183.17

AIR RIVETERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Total Length(mm) 355 Used Jaw PRG402-8A Trusco Code 217-0990
Mass(g) 790 Advantages Vertical type, most suitable for vertical riveting. It is the lightest tool to handle. It is ideal for work from the top to the bottom in line flow work. Required air pressure(Mpa) 0.5 to 0.6