(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Cable Cutter

Handy Cable Cutter

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TBCC-240

  • Compatible Wire Type
    IV Line / Cable
  • Cutting Capacity (IV Wire)(㎜²)
    60(φ13.6)
  • Cutting Performance(mm2)
    IV line 60 (O.D. 13.6)
  • Overall Length(mm)
    240
  • Trusco Code
    381-7644
  • Mass(g)
    360
  • Features
    Uses special steel for excellent cutting quality and durability.
  • Application
    For cable cutting work in electrical work. For cutting resin pipes of small diameters.
Part Number
TBCC-240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,010.00

HAND TOOL 1 Piece(s) 1 Day(s) 10

Basic Specifications

  • Compatible Wire Type
    IV Line / Cable
  • Cutting Capacity (IV Wire)(㎜²)
    60(φ13.6)
  • Cutting Performance(mm2)
    IV line 60 (O.D. 13.6)
  • Overall Length(mm)
    240
  • Trusco Code
    381-7644
  • Mass(g)
    360
  • Features
    Uses special steel for excellent cutting quality and durability.
  • Application
    For cable cutting work in electrical work. For cutting resin pipes of small diameters.

Product Description

[Features]
· Uses special steel for excellent cutting quality and durability.
[Applications]
· For cable cutting work in electrical work.
· For cutting resin pipes of small diameters.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TBCC-240

  • Compatible Wire Type
    IV Line / Cable
  • Cutting Capacity (IV Wire)(㎜²)
    60(φ13.6)
  • Cutting Performance(mm2)
    IV line 60 (O.D. 13.6)
  • Overall Length(mm)
    240
  • Trusco Code
    381-7644
  • Mass(g)
    360
  • Features
    Uses special steel for excellent cutting quality and durability.
  • Application
    For cable cutting work in electrical work. For cutting resin pipes of small diameters.
Part Number
TBCC-240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,010.00

HAND TOOL 1 Piece(s) 1 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1