1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Finisher UL-40W

ELECTRIC ROTARY

Micro Finisher UL-40W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 101,504.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrasonic polishing and micro motor system double controller. Max 45 W, 24,000 vibrations per minute, with a powerful output of 45 μm amplitude over 10 steps, making it possible to adjust to the ideal output.

 
Part Number
UL-40W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 101,504.00

ELECTRIC ROTARY 1 Piece(s) 41 Day(s)

Loading...

  1. 1

Basic Information

Product Model Set Type Oscillating Type Maximum Amplitude 45μm
Amplitude(mm) 0.005~0.045 Amplitude Repetitions(Revolutions/SEC) 24000 Power Consumption(W) 40
Power AC110V AC230V Width(mm) 120 Depth(mm) 190
Height(mm) 90 Weight(g) 1800 Quantity 1
Accessories Ultrasonic handpiece, holder exchange stand, dedicated wrench, etc.

Please check the type/dimensions/specifications of the part UL-40W in the Micro Finisher UL-40W series.