(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Expandable plastic dolly

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,894.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-3030RB
SC-5030RB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Platform Effective Dimensions
(mm)
Mass
(kg)
Delivery Status (Finished Product / Assembly Type) Capacity

฿ 4,720.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 16 Day(s) W310〜410×D310〜410   3 Assembly type 1 unit

฿ 2,894.59

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) Same day W510〜610×D310〜410   4 Finished product 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Full height(mm)
    160
  • Caster Diameter φ(mm)
    75
  • Wheel Material
    Rubber Wheels
  • Caster Specification
    4 Wheel Swivel
  • Details of Main Body Material
    PP Resin (Polypropylene)
  • Patent/Utility Model
    Patent Registration: No. 4918651
  • Supplement
    This is an simple, expandable container dolly.
  • Capacity
    1 unit

Product Description

This is an simple, expandable container dolly.

Part Number
SC-3030RB
SC-5030RB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Platform Effective Dimensions
(mm)
Mass
(kg)
Delivery Status (Finished Product / Assembly Type) Capacity

฿ 4,720.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 16 Day(s) W310〜410×D310〜410   3 Assembly type 1 unit

฿ 2,894.59

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) Same day W510〜610×D310〜410   4 Finished product 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1