(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Resin Trolley (Stacking / Connection specification SCR)

Dolly, Resin Trolley (Stacking / Connection specification SCR)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SCR-800

  • Product Type
    Dolly
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Gray
  • Length(mm)
    720
  • Width(mm)
    520
  • Full height(mm)
    150
  • Caster Diameter φ(mm)
    100
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Mass(kg)
    7
  • Caster Specification
    Swivel: 4 pcs
  • Details of Main Body Material
    PP Resin (Polypropylene)
  • Patent/Utility Model
    Patent Registration: No. 3443607
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
SCR-800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,965.08

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 7 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Gray
  • Length(mm)
    720
  • Width(mm)
    520
  • Full height(mm)
    150
  • Caster Diameter φ(mm)
    100
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Mass(kg)
    7
  • Caster Specification
    Swivel: 4 pcs
  • Details of Main Body Material
    PP Resin (Polypropylene)
  • Patent/Utility Model
    Patent Registration: No. 3443607
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit

Product Description

Dolly with unique safe stackable structure. The stacking coupled specification is very popular.
[Features]
· A resin cart with caster types that can be selected.
· A stacking specification in which the manufacturer's unique cargo bed structure and caster placement allows for safe stacked type storage.
· Can be stacked and stored together when not in use, saving space.
· Joint system allows free connection of multiple units in accordance with the size of the load for both long sides and short sizes.
* If using rubber wheels, connect on the long side.
[Applications]
· Flatbed dolly for transporting cargo such as containers, cardboard boxes, etc. Can be interconnected easily, also ideal for carrying long and large objects.

Specifications of SCR-800

  • Product Type
    Dolly
  • Uniform Load(kg)
    200
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Gray
  • Length(mm)
    720
  • Width(mm)
    520
  • Full height(mm)
    150
  • Caster Diameter φ(mm)
    100
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Mass(kg)
    7
  • Caster Specification
    Swivel: 4 pcs
  • Details of Main Body Material
    PP Resin (Polypropylene)
  • Patent/Utility Model
    Patent Registration: No. 3443607
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
SCR-800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,965.08

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 7 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1