(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freely Rotating Dolly, Medium Weight Type, with Handle / Central Base

Freely Rotating Dolly, Medium Weight Type, with Handle / Central Base

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RB-4FG

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    450
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1110
  • Width(mm)
    1110
  • Full height(mm)
    894
  • Loading Surface Height(mm)
    194
  • Caster Diameter φ(mm)
    125
  • Compatible Size(mm)
    Pallet Dimensions: W1100×D1100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    28
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
RB-4FG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 38,784.77

RESIN DOLLIES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    450
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1110
  • Width(mm)
    1110
  • Full height(mm)
    894
  • Loading Surface Height(mm)
    194
  • Caster Diameter φ(mm)
    125
  • Compatible Size(mm)
    Pallet Dimensions: W1100×D1100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    28
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit

Product Description

Freely swiveling and rotating cart with incomparable ease of use that you'll understand when you try it.

Specifications of RB-4FG

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    450
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1110
  • Width(mm)
    1110
  • Full height(mm)
    894
  • Loading Surface Height(mm)
    194
  • Caster Diameter φ(mm)
    125
  • Compatible Size(mm)
    Pallet Dimensions: W1100×D1100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    28
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
RB-4FG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 38,784.77

RESIN DOLLIES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1