Super Rack Wagon

Brand :
SAKAE

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to display the latest price.

Product Description

Rack cart with casters
[Features]
・ It is equipped with straight-travel stabilizer as standard
・ You can choose between straight-line motion and turning.
・ Even with reinforcement, both tray type and flat type can be interchanged.
・ The corners of the shelves are extremely robust because they do not wobble due to the double-folded structure and the side faces of the struts.
・ Metal fittings that stop the rotation of the swivel caster are included with the Super Rack Cart.
・ Installation can be selected according to the site and application.
・ The shelf boards can be adjusted with a 50-mm pitch
・ 2 casters with stoppers
[Applications]
・ It is possible to move things such as when storing things and changing the layout

Product features and specifications

External view

Super Rack Cart (With 2 metal fittings for stable straight traveling): Related images

SPR-1113RI

Super Rack Cart (With 2 metal fittings for stable straight traveling): Related images

SPR-1124RNUI

Super Rack Cart (With 2 metal fittings for stable straight traveling): Related images

SPR-1223MRNUI

Super Rack Cart (With 2 metal fittings for stable straight traveling): Related images

SPR-1324MRNUI

Basic specifications and features of the product

Specifications of Super Rack Cart of Height 1,323 mm

Number of tiersDepthCasterWidth 1,220 mm
○Product numberWeight
3 tiers450 mmRubber wheel025130 SPR-1113RI34 kg
Nylon urethane wheels025160 SPR-1113RNUI
600 mmRubber wheel025132 SPR-1123RI39 kg
Nylon urethane wheels025162 SPR-1123RNUI
4-step450 mmRubber wheel025131 SPR-1114RI41 kg
Nylon urethane wheels025161 SPR-1114RNUI
600 mmRubber wheel025133 SPR-1124RI47 kg
Nylon urethane wheels025163 SPR-1124RNUI
  • Caster: ⌀100swivel casters (diameter: 100 mm)
  • Can be used properly as a pan type or a flat type
  • The shelf boards can be adjusted with a 50-mm pitch

* Equipped with metal fittings for a stable straight traveling as standard
* If you move frequently, please use the caster base (sold separately)

Specifications of Super Rack with casters, height 1,323 mm

Number of tiersDepthCasterWidth 1,500 mm
○Product numberWeight
3 tiers600 mmRubber wheel025432 SPR-1223MRI63 kg
Nylon urethane wheels025532 SPR-1223MRNUI
4-step600 mmRubber wheel025433 SPR-1224MRI80 kg
Nylon urethane wheels025533 SPR-1224MRNUI
Number of tiersDepthCasterWidth 1,800 mm
○Product numberWeight
3 tiers600 mmRubber wheel025462 SPR-1323MRI72 kg
Nylon urethane wheels025562 SPR-1323MRNUI
4-step600 mmRubber wheel025463 SPR-1324MRI92 kg
Nylon urethane wheels025563 SPR-1324MRNUI
  • Caster: ⌀100swivel casters (diameter: 100 mm)
  • Can be used properly as a pan type or a flat type
  • The shelf boards can be adjusted with a 50-mm pitch
  • All shelves are reinforced and stronger than conventional ones

* Equipped with metal fittings for a stable straight traveling as standard

Drawing

SPR-1113RDI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-1113RDI drawing

SPR-1113RI/SPR-1113RNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-1113RI/SPR-1113RNUI drawing

SPR-1114RDI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-1114RDI drawing

SPR-1114RI/SPR-1114RNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-1114RI/SPR-1114RNUI drawing

SPR-1123RDI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-1123RDI drawing

SPR-1123RI/SPR-1123RNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-1123RI/SPR-1123RNUI drawing

SPR-1124RDI

Super Rack Cart (with 2 metal fittings for stable straight traveling)SPR-1124RDI drawing

SPR-1124RI/SPR-1124RNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-1124RI/SPR-1124RNUI drawing

SPR-1223MRI/SPR-1223MRNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-1223MRI/SPR-1223MRNUI drawing

SPR-1224MRI/SPR-1224MRNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-1224MRI/SPR-1224MRNUI drawing

SPR-1323MRI/SPR-1323MRNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-1323MRI/SPR-1323MRNUI drawing

SPR-1324MRI/SPR-1324MRNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling)SPR-1324MRI/SPR-1324MRNUI drawing

SPR-2114RDI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-2114RDI drawing

SPR-2114RI/SPR-2114RNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-2114RI/SPR-2114RNUI drawing

SPR-2115RDI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-2115RDI drawing

SPR-2115RI/SPR-2115RNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-2115RI/SPR-2115RNUI drawing

SPR-2124RDI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-2124RDI drawing

SPR-2124RI/SPR-2124RNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-2124RI/SPR-2124RNUI drawing

SPR-2125RDI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-2125RDI drawing

SPR-2125RI/SPR-2125RNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-2125RI/SPR-2125RNUI drawing

SPR-2224MRI/SPR-2224MRNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-2224MRI/SPR-2224MRNUI drawing

SPR-2324MRI/SPR-2324MRNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-2324MRI/SPR-2324MRNUI drawing

SPR-3124RI/SPR-3124RNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-3124RI/SPR-3124RNUI drawing

SPR-3125RI/SPR-3125RNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-3125RI/SPR-3125RNUI drawing

SPR-3224MRI/SPR-3224MRNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-3224MRI/SPR-3224MRNUI drawing

SPR-3225MRI/SPR-3225MRNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-3225MRI/SPR-3225MRNUI drawing

SPR-3324MRI/SPR-3324MRNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-3324MRI/SPR-3324MRNUI drawing

SPR-3325MRI/SPR-3325MRNUI

Super Rack Cart (with 2 metal fittings for stable straight traveling) SPR-3325MRI/SPR-3325MRNUI drawing

Drawing

Super Rack Cart (With 2 metal fittings for stable straight traveling): Related images

Super Rack Cart Height 1,323 mm
Cross section drawing of shelf board (Longitudinal direction of shelf board)

Super Rack Cart (With 2 metal fittings for stable straight traveling): Related images

Super Rack with casters, Height 1,323 mm
Cross section drawing of shelf board

Usage method and usage examples

Instruction manual

Super Rack Cart (with 2 metal fittings for stable straight traveling) Instruction Manual-1Super Rack Cart (with 2 metal fittings for stable straight traveling) Instruction Manual-2
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Super Rack Wagon | SAKAE | MISUMI Thailand