Stainless Steel CS Cart, Number of Shelves, (Tier): 2

Brand :
SAKAE

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to display the latest price.

Product Description

All shelf boards are made of stainless steel resistant to rust. It is widely used anywhere from hospitals, laboratories, and food related facilities to general factories.

Product features and specifications

External view

Stainless Steel CS Cart: Related images

CSE-DPSU

Stainless Steel CS Cart: Related images

CSF-D3SUT

Stainless Steel CS Cart: Related images

CSM-3BSU

Stainless Steel CS Cart: Related images

CSM-DPSU

Stainless Steel CS Cart: Related images

CSM-FSU

Stainless Steel CS Cart: Related images

CSS-1ASU

Stainless Steel CS Cart: Related images

CSS-2ASU

Stainless Steel CS Cart: Related images

CSS-3ASU

Basic specifications and features of the product

Part NumberSizeWeightCaster
CSE-DPSUWidth 700 × depth 450 × height 815 mm10 kgø100 (diameter 100 mm) nylon urethane wheel (steel metal fittings)
CSF-D3SUTWidth 600 × depth 450 × height 865 mm9.4 kgø100 (diameter 100 mm) nylon urethane wheel (steel metal fittings)
CSM-3BSUWidth 600 × depth 400 × height 810 mm9.2 kgø50 (diameter 50 mm) rubber wheel (steel metal fittings)
* Nylon urethane wheel type is also available.
CSM-DPSUWidth 600 × depth 400 × height 785 mm8 kgø50 (diameter 50 mm) rubber wheel (steel metal fittings)
* Nylon urethane type is also available.
CSM-FSUWidth 600 × depth 400 × height 760 mm9 kgø50 (diameter 50 mm) rubber wheel (steel metal fittings)
* Nylon urethane wheel type is also available.
CSS-1ASUWidth 485 × depth 315 × height 760 mm5.2 kgø50 (diameter 50 mm) rubber wheel (steel metal fittings)
CSS-2ASUWidth 485 × depth 315 × height 785 mm6 kgCaster: ø50 (diameter 50 mm) rubber wheel (steel metal fittings)
CSS-3ASUWidth 485 × depth 315 × height 810 mm6.2 kgø50 (diameter 50 mm) rubber wheel (steel metal fittings)
* Nylon urethane wheel type is also available.

Drawing

Stainless Steel CS Cart: Related images

Details of CSE-DPSU perforated metal sheet

Stainless Steel CS Cart: Related images

Details of CSM-DPSU perforated metal sheet

Usage method and usage examples

Instruction manual

Instruction manual of stainless steel CS cart, 2 tiers
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

CSM-FSU | Stainless Steel CS Cart, Number of Shelves, (Tier): 2 | SAKAE | MISUMI Thailand