Super Wagon Fixed Type

Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
Product Description
Leg fixed type super cart
[Features]
・ Due to the "butting method," there is no wobbling and it is extremely robust.
·The tier of the middle shelf can be changed at a pitch of 50 mm.
・ Strut structure improves aesthetics without welding.
[Applications]
・ It can be used as a small rack to store, etc., small accessories
Product features and specifications
External view

KMN-150

KMN-157I, KMN-157

KN-200l

KN-206I, KN-206

KMN-156I, KMN-156

KN-207I, KN-207
Basic specifications and features of the product
| Width × depth × height | ○Product number | Weight |
|---|---|---|
| 600 × 400 × 880 mm | 020041 KMN-150 | 15 kg |
| 020265 KMN-150I |
- Uniformly distributed load capacity: 150 kg
- Middle shelf: tier adjustable with 50 mm pitch
Color
- KMN-150: Sakae green
- KMN-150I: ivory
| Width × depth × height | ○Product number | Weight |
|---|---|---|
| 600 × 400 × 740 mm | 020234 KMN-157 | 14 kg |
| 020244 KMN-157I |
- Uniformly distributed load capacity: 150 kg
- Middle shelf: tier adjustable with 50 mm pitch
Color
- KMN-157: Sakae green
- KMN-157I: ivory
| Width × depth × height | ○Product number | Weight |
|---|---|---|
| 750 × 500 × 880 mm | 020053 KN-200 | 22 kg |
| 020270 KN-200I |
- Uniformly distributed load capacity: 200 kg
- Middle shelf: tier adjustable with 50 mm pitch
Color
- KN-200: Sakae green
- KN-201I: ivory
| Width × depth × height | ○Product number | Weight |
|---|---|---|
| 750 × 500 × 600 mm | 020237 KN-206 | 16 kg |
| 020247 KN-206I |
- Uniformly distributed load capacity: 200 kg
Color
- KN-206: Sakae green
- KMN-206I: ivory
| Width × depth × height | ○Product number | Weight |
|---|---|---|
| 600 × 400 × 600 mm | 020233 KMN-156 | 11 kg |
| 020243 KMN-156I |
- Uniformly distributed load capacity: 150 kg
Color
- KMN-156: Sakae green
- KMN-156I: ivory
| Width × depth × height | ○Product number | Weight |
|---|---|---|
| 750 × 500 × 740 mm | 020238 KN-207 | 21 kg |
| 020248 KN-207I |
- Uniformly distributed load capacity: 200 kg
- Middle shelf: tier adjustable with 50 mm pitch
Color
- KN-207: Sakae green
- KN-207I: ivory
Drawing
KMN-150/KMN-150I

KMN-156/KMN-156I

KMN-157/KMN-157I

KN-200/KN-200I

KN-200S

KN-206/KN-206I

KN-207/KN-207I

Usage method and usage examples
Instruction manual



