(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Conductive Box Z Type, Black

Electro-Conductive Box Z Type, Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of Y-103D

  • Product Type
    Pockets
  • Height (mm)
    62
  • Width (mm)
    104
  • Depth (mm)
    167
  • Other
    Option
  • Color
    Black
  • Capacity(l)
    0.7
  • Internal dimensions: width x depth x height(mm)
    W72×D122×H60
  • Material
    Conductive ABS
  • Inner capacity
    1 pc.
Part Number
Y-103D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 554.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 13 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Pockets
  • Height (mm)
    62
  • Width (mm)
    104
  • Depth (mm)
    167
  • Other
    Option
  • Color
    Black
  • Capacity(l)
    0.7
  • Internal dimensions: width x depth x height(mm)
    W72×D122×H60
  • Material
    Conductive ABS
  • Inner capacity
    1 pc.

Product Description

Parts bin box with conductivity
[Features]
・ In general, boxes made of ABS polyethylene and polypropylene have extremely high electric resistance, and when used in electronic parts, photosensitive films, etc., there is a great risk of electrostatic damage.
・ The conductive box mixes carbon into the material to improve conductivity.
・ Since the matrix itself is a conductive layer, its performance is semi-permanent, and it exhibits antistatic and static electricity removal effects.
[Applications]
・ As a storage management box for various electronic parts equipment such as electronic parts boxes, small capacitors, battery parts boxes, etc.

Specifications of Y-103D

  • Product Type
    Pockets
  • Height (mm)
    62
  • Width (mm)
    104
  • Depth (mm)
    167
  • Other
    Option
  • Color
    Black
  • Capacity(l)
    0.7
  • Internal dimensions: width x depth x height(mm)
    W72×D122×H60
  • Material
    Conductive ABS
  • Inner capacity
    1 pc.
Part Number
Y-103D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 554.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 13 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1